Overview

Description

The CANopen Library provides the RA family of MCUs with all required services for a CANopen compliant communication according to the communication profile CiA 301. It facilitates easy and fast development of master and slave devices and can serve one or multiple CAN controllers in one device.

Image

Features

  • CANopen Master and/or Slave Library
  • Device profiles CiA301, 301A, 302, 304, 305, 401, 402, and many more
  • LSS and Bootloader
  • Helpful engineering tools available

Comparison

Applications

Applications

  • Industrial application
  • Factory floor
  • Food and beverage
  • Transportation
  • Sensor and measuring technology
  • Drive and motion

Documentation

Type Title Date
Product Brief PDF 182 KB
1 item