Overview

Description

The Pachira Voice Recognition solution delivers an offline wake-up command trigger with fast response time and voice playback support. Integrated DSP (Fortemedia) enables beamforming, noise immunity, and echo cancellation for the RA MCU-based solution. Learn more at www.pachira.cn.

Image

Features

  • High accuracy voice recognition rate, far-field feature support of up to 5 meters
  • Voice playback support
  • Wake-up command-based trigger with fast response time
  • Voice recognition without Cloud connection, enabling local voice identification
  • Beamforming, noise immunity, echo cancellation

Comparison

Applications

Applications

  • Range hoods/Smart toilets
  • IoT Edge devices
  • Small home appliances
  • Vehicles

Documentation

Type Title Date
Product Brief PDF 568 KB
Brochure Log in to Download PDF 465 KB
2 items