Overview

Description

Imagimob AI is a development platform for machine learning on embedded devices. It focuses on making it easier and faster for developers to build and deploy performance-ready tinyML applications on RA family of MCUs. Imagimob AI guides the user through the machine learning development process, optimizing for embedded devices in every step.

Features

  • Collect and annotate high quality data from edge devices
  • Manage data into datasets
  • Build great AI models without being an AI expert (AutoML)
  • Evaluate, verify and find the best model
  • Deploy models on edge devices

Applications

Applications

  • Gesture recognition
    • Consumer electronics
    • Industry
    • Automotive
  • Audio applications
    • Keyword spotting
    • Sound event detection
    • Sound state detection
  • Predictive maintenance
    • Anomaly detection
    • Condition monitoring
    • Machine operation detection
    • Material detection
  • Human motion applications
    • Worker safety monitoring
    • Fall detection

Documentation

Title Type Date
PDF175 KB
Product Brief

Videos & Training

Imagimob AI is a development platform that provides easy and fast solutions for tinyML applications

Imagimob is a fast growing startup driving innovation at the forefront of Edge AI and tinyML—and enabling the intelligent products of the future.