20%
OFF
RA4M1 Clicker
PID: MIKROE-4350
Weight: 230 g
Secure online payments provided by 2Checkout.com, Inc.
All credit card and personal details are kept secure, and our customer list is not
disclosed to any third party.
Status:
Pioneer Week - 20% OFF
$39.00
$31.20
MIKROE-4350
230 g
RA4M1 Clicker is an amazingly compact starter development kit which brings innovative mikroBUS™ host socket to your favorite microcontroller. This board features all you need to get started: 32-bit R7FA4M1AB3CFM microcontroller, J-Link OB, USB connector, two LEDs and push buttons, reset button and headers for interfacing with external electronics.
Choose from a fast-growing number of Click boards™, paired with your favorite microcontroller from Renesas, and the possibilities are endless. With an on-board programmer/debugger, RA4M1 Clicker is the ultimate solution for the development of any application you desire.
RA4M1 Clicker is an amazingly compact starter development kit which brings innovative mikroBUS™ host socket to your favorite microcontroller. This board features all you need to get started: 32-bit R7FA4M1AB3CFM microcontroller, J-Link OB, USB connector, two LEDs and push buttons, reset button and headers for interfacing with external electronics.
Hundreds of possibilities with Click boards™. With mikroBUS™ socket, you can take advantage of the huge potential of Click boards™, the constantly expanding range of over 900 add-on boards. New ideas are just a Click away.
Shuttle click in combination with mikroBUS Shuttle provides an easy and elegant solution for stacking multiple Click boards™ on a single mikroBUS™.
On-board debug probe. To make your prototyping experience as convenient as possible, RA4M1 Clicker is equipped with J-Link OB, an on-board debug probe. It allows you to fully use, test, and debug the target device right out of the box. RA4M1 Clicker is compatible with e² studio, Integrated Development Environment by Renesas. Just download and install Renesas Flexible Software Package and e2 studio development environment using the FSP with e² studio installer. For any software support you might need, your go-to source is Renesas Support.
Type | Clicker |
Architecture | ARM (32-bit) |
Programming | External,J-Link OB |
Silicon Vendor | Renesas Electronics |
mikroBUS No. | 1 |
Supply Voltage | USB |
Category | Clicker |
RA4M1 Clicker is compatible with e² studio, Integrated Development Environment by Renesas. Just download and install Renesas Flexible Software Package and e² studio development environment using the FSP with e² studio installer. The FSP, J-Link USB drivers, and e² studio are bundled in a downloadable platform installer available on the FSP webpage FSP webpage.
Download and extract the Quick Start example project to a local directory on the host PC. The Quick Start example project (source code and project files) is available in the RA4M1 Clicker Example Projects Bundle, that is available on the RA4M1 Clicker Libstock page. The Quick Start example project can be modified by editing the source code and reconfiguring the properties of the MCU peripherals, pins, clocks, interrupts, and so forth.
We invite you to join thousands of users of Mikroe development tools. You will find useful projects and tutorials and get help from a large user community. Choose from a fast-growing number of Click boards™, these ready-to-use boards require no additional hardware configuration. They enhance rapid development and accelerate time to market. More information at www.mikroe.com/click.
Mikroe offers free Tech Support to the end of its life span, so if anything goes wrong, we are ready and willing to willing to help. Our Support Department, as one of the pillars upon which our company is based, now also offers the Premium Technical Support to business users, ensuring even shorter time frame for solutions. For any hardware. For any hardware support you might need, contact Mikroe Helpdesk. If you need any software support, your go-to source is Renesas Support.
20%
OFF
PID: MIKROE-4350
Weight: 230 g
Secure online payments provided by 2Checkout.com, Inc.
All credit card and personal details are kept secure, and our customer list is not
disclosed to any third party.