Note
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer's systems or products.
The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance. When switching the oscillation drive capacity between "High" and "Low", please confirm the optimal oscillation circuit parameters in both conditions.
In addition, the following conditions are for oscillating the oscillator which is connected to the MCU, and do not show MCU operating conditions. Please refer to the latest documents for MCU operating conditions.

 

R5F212D8SNFP: R8C/2D Group

These reference circuit parameters are also applicable to the R5F212C8SNFP, R5F212A8SNFP, and R5F212B8SNFP, which has the same oscillator circuit
Measurement conditions: CM11="1" (built-in feedback resistor disabled)

Fre-
quency
Part Number Type Rf
[ohms]
Rd
[ohms]
C(IN)
[pF]
C(OUT)
[pF]
Remarks Supply
Voltage
Range(V)
File
Size
Download
Link
2 MHz CSTCC2M00G56-R0 SMD 1M 0 (47) (47) SMD type,
Built-in capacitor
2.2 to 2.7 77 KByte
4 MHz CSTCR4M00G55-R0 SMD 1M 0 (39) (39) SMD type,
Built-in capacitor
2.2 to 2.7 77KByte
CSTLS4M00G56-B0 LEAD 1M 0 (47) (47) Built-in capacitor 77KByte
5 MHz CSTCR5M00G55-R0 SMD 1M 0 (39) (39) SMD type,
Built-in capacitor
2.2 to 2.7 77KByte
CSTLS5M00G53-B0 LEAD 1M 0 (15) (15) Built-in capacitor 76KByte
6 MHz CSTCR6M00G55-R0 SMD 1M 0 (39) (39) SMD type,
Built-in capacitor
2.2 to 3.0 77KByte
CSTLS6M00G53-B0 LEAD 1M 0 (15) (15) Built-in capacitor 76KByte
8 MHz CSTCE8M00G55-R0 SMD 1M 0 (33) (33) SMD type,
Built-in capacitor
2.2 to 3.0 95KByte
CSTLS8M00G53-B0 LEAD 1M 0 (15) (15) Built-in capacitor 76KByte
10 MHz CSTCE10M0G52-R0 SMD 1M 0 (10) (10) SMD type,
Built-in capacitor
2.2 to 3.0 94KByte
CSTLS10M0G53-B0 LEAD 1M 0 (15) (15) Built-in capacitor 76KByte
12 MHz CSTCE12M0G52-R0 SMD 1M 0 (10) (10) SMD type,
Built-in capacitor
3.0 to 5.5 94KByte
16 MHz CSTCE16M0V51-R0 SMD 1M 0 (5) (5) SMD type,
Built-in capacitor
3.0 to 5.5 78KByte
20 MHz CSTCE20M0V51-R0 SMD 1M 0 (5) (5) SMD type,
Built-in capacitor
3.0 to 5.5 78KByte

Built-in capacitor type
* The value of C(IN) and C(OUT) column is the capacity of the built-in capacitor.
SMD type
* It is a board-mounted type.

If oscillation starts at high-level drive and there is a need to switch the oscillation drive capacity, wait until oscillation stabilizes before switching.
When using low-level oscillation drive capacity, confirm whether oscillation is stable even in low state.

 

R5F212D8SNFP: R8C/2D Group

These reference circuit parameters are also applicable to the R5F212C8SNFP, R5F212A8SNFP, and R5F212B8SNFP, which has the same oscillator circuit.
Measurement conditions: CM11="0" (built-in feedback resistor enabled)

Fre-
quency
Part Number Type Rf
[ohms]
Rd
[ohms]
C(IN)
[pF]
C(OUT)
[pF]
Remarks Supply
Voltage
Range(V)
File
Size
Download
Link
2 MHz CSTCC2M00G56-R0 SMD 1M 0 (47) (47) SMD type,
Built-in capacitor
2.2 to 2.7 77 KByte
4 MHz CSTCR4M00G55-R0 SMD 1M 0 (39) (39) SMD type,
Built-in capacitor
2.2 to 2.7 77 KByte
CSTLS4M00G56-B0 LEAD 1M 0 (47) (47) Built-in capacitor 77 KByte
5 MHz CSTCR5M00G55-R0 SMD 1M 0 (39) (39) SMD type,
Built-in capacitor
2.2 to 2.7 77 KByte
CSTLS5M00G53-B0 LEAD 1M 0 (15) (15) Built-in capacitor 76 KByte
6 MHz CSTCR6M00G55-R0 SMD 1M 0 (39) (39) SMD type,
Built-in capacitor
2.2 to 3.0 77 KByte
CSTLS6M00G53-B0 LEAD 1M 0 (15) (15) Built-in capacitor 76 KByte
8 MHz CSTCE8M00G55-R0 SMD 1M 0 (33) (33) SMD type,
Built-in capacitor
2.2 to 3.0 95 KByte
CSTLS8M00G53-B0 LEAD 1M 0 (15) (15) Built-in capacitor 76 KByte
10 MHz CSTCE10M0G52-R0 SMD 1M 0 (10) (10) SMD type,
Built-in capacitor
2.2 to 3.0 94 KByte
CSTLS10M0G53-B0 LEAD 1M 0 (15) (15) Built-in capacitor 76 KByte
12 MHz CSTCE12M0G52-R0 SMD 1M 0 (10) (10) SMD type,
Built-in capacitor
3.0 to 5.5 94 KByte
16 MHz CSTCE16M0V51-R0 SMD 1M 0 (5) (5) SMD type,
Built-in capacitor
3.0 to 5.5 78 KByte
20 MHz CSTCE20M0V51-R0 SMD 1M 0 (5) (5) SMD type,
Built-in capacitor
3.0 to 5.5 78 KByte

Built-in capacitor type
* The value of C(IN) and C(OUT) column is the capacity of the built-in capacitor.
SMD type
* It is a board-mounted type.

If oscillation starts at high-level drive and there is a need to switch the oscillation drive capacity, wait until oscillation stabilizes before switching.
When using low-level oscillation drive capacity, confirm whether oscillation is stable even in low state.

 

R5F212D8SNFP: R8C/2D Group

Supply Voltage Range [V]: 2.2 to 5.5

Fre-
quency
Part Number Rf
[ohms]
Rd
[ohms]
Cg
[pF]
Cd
[pF]
Remarks File
Size
Download
Link
32.768 kHz SP-T2A_6.0pF OPEN 0 1-6 0-6 SMD type 183 KByte
SP-T2A_12.5pF OPEN 0 15-18 15-18 SMD type 190 KByte
SSP-T7_7.0pF OPEN 0 4-9 4-9 SMD type 182 KByte
SSP-T7_12.5pF OPEN 0 15-18 15-18 SMD type 189 KByte
VT-200_6.0pF OPEN 0 2-7 1-6 - 184 KByte
VT-200_12.5pF OPEN 0 15-18 15-18 - 192 KByte

SMD type
* It is a board-mounted type.