R5F21246SNFP

Recommended Product
R5F21246SNFP#X6
Production Status
Non-promotion

PARAMETRICS

Parameters
R5F21246SNFP
Package
Pin Count
52
Package Type
LQFP
Memory
Program memory
32 KB Flash memory
RAM
2 KB
CPU (Bit, Clock, DMA, External Bus etc)
CPU
R8C (16-bit)
Max. Frequency
20 MHz
Sub-Clock (32.768 kHz)
YES
On-chip Oscillator Freq.
20 MHz, Low Speed Oscillator 125 kHz
Real-Time Clock (RTC)
YES
Power-On Reset
YES
Low Voltage Detection
YES
External Interrupt Pins
8
I/O Ports
41
Timers
8-bit Timers
3 ch
16-bit Timers
2 ch
Watchdog Timers
1 ch
PWM Output
7
3-Phase PWM Output Function
YES
Analog
A/D Converters
10-bit x 12 ch
Interfaces
CSIs
3 ch
UARTs
2 ch
I2Cs
1 ch
LIN
1 ch
Operating Conditions
Operating Voltage
2.2 to 5.5 V
Operating Temperature
-20 to 85 ℃ (Ambient Temperature)

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Software Design Support

Title Description
E8a E8a is ideal for the modern development and prototyping environment with programming support for devices from all the main MCU families.

 

Hardware Design Support

Title Description
Characteristics data Information on observed values. Please use this as reference data when developing your set.
IBIS IBIS standard simulation data is required for high-speed board design and can be used to run simulations to examine and troubleshoot issues such as waveform reflection, ringing, and so on, before producing the actual board.
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.