UPD79F7023/7024
The UPD79F7023/7024 are OPA: 2ch, CMP: 1ch and 20pin SSOP products.
These products are most suitable for smoke sensor, fire detector and accessory household appliances.
Pin Count / Memory Size Lineup
Block Diagram
Key Features
- 78K0 CPU core
- I/O ports,ROM and RAM capacities
Products/Item | I/O ports | Program Memory (Flash Memory) |
Data Memory (Internal High-Speed RAM) |
---|---|---|---|
μPD79F7023 | 16(CMOS I/O:13,CMOS input :3) | 8 KB | 512 bytes |
μPD79F7024 | 16 KB | 768 bytes |
- Low power consumption
- Internal high-speed oscillation mode: 140 μA (TYP.) (at fCPU = 1 MHz operation)
- STOP mode : 2.0 μA(TYP.)(at VDD = 5.0 V)
- Clock
- High-speed system clock...Selected from the following three sources
- Ceramic/crystal oscillator : 1 to 10MHz
- External clock : 1 to 10MHz
- Internal high-speed oscillator: 4MHz ± 3 %(TA = −40 to+85°C),4 MHz ± 2 %(TA = −20 to+70 °C)
- High-speed system clock...Selected from the following three sources
- Low-speed system oscillator 240kHz ± 10 % ...Watchdog timer, time clock in intermittent operation
- Power-on-clear (POC) circuit
- Low-voltage detector (LVI) (An interrupt/reset (selectable) is generated when the detection voltage is reached))
- Detection voltage: Selectable from eleven levels between 2.7 and 4.24 V
- Single-power-supply flash memory
- Flash self programming enabled
- Software protection function: Protected from outside party copying (no flash reading command)
- Safety function
- Watchdog timer operated by clock independent from CPU...A hang-up can be detected even if the system clock stops
- Supply voltage drop detectable by LVI...Appropriate processing can be executed before the supply voltage drops below the operation voltage
- Equipped with option byte function...Important system operation settings set in hardware
- Timer
- 16 bit timer/event counter...PPG output, capture input, external event counter input
- 8 bit timer H …PWM output, operable with low-speed internal oscillation clock
- 8 bit timer/event counter 5 …External event counter input
- Watchdog timer …Operable with low-speed internal oscillation clock
Product/Item | 16 bit timer/Event counter | 8 bit timer | Watchdog timer |
---|---|---|---|
μPD79F7023 | 1 ch | Timer H:1 ch | 1 ch |
μPD79F7024 | Timer 5:1 ch |
- Serial interface
- UART... Asynchronous 2-wire serial interface
Product/Item | UART |
---|---|
μPD79F7023 | 1 ch |
μPD79F7024 |
- 8 bit resolution A/D conversion: 5 ch
- Operational amplifier: 2 ch
- Compiler: 1 ch
- On-chip debug function …Available to control for the target device, and to reference memory
- Assembler and C language supported
- Development tools...Support for simplified emulator (MINICUBE2)
- Power supply voltage: VDD = 2.7 to 5.5 V
- Operating ambient temperature:TA =–40 to +85°C
Outline of Functions
Item | μPD79F7023 | μPD79F7024 | ||
---|---|---|---|---|
Internal Memory | Flash memory (self-programming supported) |
8 KB | 16 KB | |
High-speed RAM | 512 bytes | 768 bytes | ||
Memory space | 64 KB | |||
Clock |
Main | High-speed system (crystal/ceramic oscillation, external clock input) |
1 to 10 MHz:VDD = 2.7 to 5.5 V | |
Internal high-speed oscillation | 4 MHz ± 3% (TA = −40 to+85 °C), 4 MHz ± 2 % (TA = −20 to+70 °C) | |||
Iternal low-speed oscillation | 240 kHz ± 10% | |||
General-purpose registers | 8 bits × 32 registers (8 bits × 8 registers × 4 banks) | |||
Instruction set | 8-bit operation, 16-bit operation Multiply/divide (8 bits × 8 bits, 16 bits ÷ 8 bits) Bit manipulate (set, reset, test, and Boolean operation) BCD adjust, etc. |
|||
I/O ports (total) | 16 | |||
CMOS I/O | 15 | |||
CMOS input | 1 | |||
Timer |
16 bits (TMO) | 1 ch(PPG output:1,capture input:2) | ||
8 bits (TM5) | 1 ch | |||
8 bits (TMH) | 1 ch(PWM output:1) | |||
Watchdog (WDT) | 1 ch | |||
Serial interface | UART | 1 ch | ||
8-bit A/D converter AVREF = 2.7 to 5.5 V |
5 ch | |||
Operational amplifier (Products with operational amplifier) |
2 ch (VDD = 2.2 to 5.5 V) | |||
Comparator | 1 ch | |||
Vectored interrupt Internal sources | External | 3 | ||
Internal | 8 | |||
Reset | Reset using RESET pin Internal reset by watchdog timer Internal reset by power-on-clear Internal reset by low-voltage detector |
|||
On-chip debug function | Provided |
|||
Power supply voltage | VDD = 2.7 to 5.5 V | |||
Operating ambient temperature | TA = –40 to +85°C | |||
Package |
20-pin plastic SSOP (7.62 mm (300)) |
Key Applications
Smoke, fire detector, accessory household appliance.
Product Lineup
Document | Part No | Program Memory (KB) |
RAM (B) |
Operating Voltage Min (V) |
Package Code | Production |
Packing /Lead Free | Order Part No |
---|---|---|---|---|---|---|---|---|
UPD79F07023MC-CAA-AX | 8 | 512 | 2.7 | PLSP0020JC-B 20-pin plastic SSOP(6.1x6.5) |
Mass production |
Tray/Lead free (Ni/Pd/Au) |
UPD79F7023MC-CAA-AX | |
UPD79F7024MC-CAA-AX | 16 | 768 | UPD79F7024MC-CAA-AX |
Disclaimer:
The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.
Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.