The H8S/2319 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RX651 Group.

Key Features:

Low-cost version of the H8S 0.35 um roll-out products

  • Operating frequency (MHz)/Supply voltage (V)
    • 3V/20 MHz, 3.3V/25 MHz
    • Minimum instruction execution time: 40ns/50ns
  • A wealth of products lineup
    • 512kB/16KB H8S/2319CF
    • 512kB/8KB H8S/2319F, 2319EF, 2319
    • 384KB/8KB H8S/2315F, 2315
    • 384KB/4KB H8S/2314, 2314F
    • 256KB/8KB H8S/2318F, 2318**
    • 128KB/8KB H8S/2317F, 2317S**
    • 64KB/8KB H8S/2316S**
    • -/8KB H8S/2312S
  • Supports on-chip debugging function (E10A)

Note: **:Flash version with 25MHz/3.3V version

  • Package
     
Package Code
TQFP-100

TFP-100B (PTQP0100KA-A)

QFP-100

FP-100A (PRQP0100JE-B)

TQFP-100

TFP-100G (PTQP0100LC-A)

LGA-113*** TLP-113V
  • Note:
    ***: only supported by H8S/2316SM, H8S/2317SM, and H8S/2319CF

Below you will find information to support the development of your application.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.