Note
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation. ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer’s systems or products. The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance.


Seiko Instruments Inc. Recommendable Condition

 

IC Name Freq. Type Parts Number Condition Supply Voltage
(V)
Temperature Range
(degrees C)
Evaluation Data Number
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64N
3694GFP
32.768
kHz
surface mount SP-T2A (20) (18) OPEN 0 Vcc=3.0
Vcc=5.5
25 SPT2A_12.5pF
OPEN 0
SSP-T7 (20) (18) OPEN 0 SSPT7_12.5pF
OPEN 0
LEAD VT-200 (5) (5) OPEN 0 VT200_6.0pF
(18) (18) OPEN 0 VT200_12.5pF

 

 

 

For further information, please contact Seiko Instruments Inc..