Note
The oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation. disclaims any warranties regarding the values including but not limited to accuracy, fitness for a particular purpose, customer’s system or product. The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products, such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance.

 

Flash Version

IC Name Freq. Type Part Number (*) Condition Supply Voltage
(V)

Temperature Range
(Degrees C)

Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64F36087FP
4.000 MHz SMD CSTCR4M00G55-R0 (39) (39) OPEN 0 3.0 to 3.6 -40 to +85 TCD-04-0672
6.000 MHz CSTCR6M00G55-R0 (39) (39) OPEN 0 TCD-04-0673
8.000 MHz CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-04-0674
10.000 MHz CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-04-0675
12.000 MHz CSTCE12M0G52-R0 (10) (10) OPEN 0 TCD-04-0676
16.000 MHz CSTCE16M0V51-R0 (5) (5) OPEN 0 TCD-04-0677
18.000 MHz CSTCE18M0V51-R0 (5) (5) OPEN 0 TCD-04-0678

Mask Version

IC Name Freq. Type Part Number (*) Condition Supply Voltage
(V)

Temperature Range
(Degrees C)

Evaluation Data Number Download
Link
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64336087FP 4.000 MHz Lead CSTLS4M00G56-B0 (47) (47) OPEN 0 3.0~3.6 -40 to +85 TCD-04-1207
6.000 MHz CSTLS6M00G53-B0 (15) (15) OPEN 0 TCD-04-1208
8.000 MHz CSTLS8M00G53-B0 (15) (15) OPEN 0 TCD-04-1209
10.000 MHz CSTLS10M0G53-B0 (15) (15) OPEN 0 TCD-04-1210
4.000 MHz SMD CSTCR4M00G55-R0 (39) (39) OPEN 0 TCD-04-1211
6.000 MHz CSTCR6M00G53-R0 (15) (15) OPEN 0 TCD-04-1212
8.000 MHz CSTCE8M00G52-R0 (10) (10) OPEN 0 TCD-04-1213
10.000 MHz CSTCE10M0G52-R0 (10) (10) OPEN 0 TCD-04-1214
12.000 MHz CSTCE12M0G52-R0 (10) (10) OPEN 0 TCD-04-1215
14.000 MHz CSTCE14M0V51-R0 (5) (5) OPEN 0 TCD-04-1216
16.000 MHz CSTCE16M0V51-R0 (5) (5) OPEN 0 TCD-04-1217
18.000 MHz CSTCE18M0V51-R0 (5) (5) OPEN 0 TCD-04-1218

Note : CST type has built-in loading capacitors.

Suffix indicates packaging style. Lead type [ -A0: Flat pack package (Ho=18 mm), -B0: Bulk ]
SMD type [ -R0: Plastic tape package (? =180 mm), -B0: Bulk
(*) Murata changed part numbers in June of 2001. New Part numvers are shown on the above table with the current part numbers.