UPD78F0503AMCA2-CAB-G

PARAMETRICS

Parameters
UPD78F0503AMCA2-CAB-G
Package
Pin Count
30
Package Type
LSSOP
Memory
Program memory
32 KB Flash memory
RAM
1 KB
CPU (Bit, Clock, DMA, External Bus etc)
CPU
78K0 (8-bit)
Max. Frequency
20 MHz
On-chip Oscillator Freq.
8 MHz, Low Speed: 240 kHz
Power-On Reset
YES
Low Voltage Detection
YES
External Interrupt Pins
6
I/O Ports
23
Timers
8-bit Timers
4 ch
16-bit Timers
1 ch
Watchdog Timers
1 ch
PWM Output
4
Analog
A/D Converters
10-bit x 4 ch
Interfaces
CSIs
1 ch
UARTs
2 ch
I2Cs
1 ch
LIN
1 ch
Operating Conditions
Operating Voltage
2.7 to 5.5 V
Operating Temperature
-40 to 125 ℃ (Ambient Temperature)
Remarks
Remarks
30-pin wide-voltage operaion 8-bit microcontroller for automotive, AV, PC peripheral, household electrical appliances & industrial equipment etc. (78K0/KB2)

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Software Design Support

Title Description
CS+ An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.)
E1 A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.)

 

Hardware Design Support

Title Description
Characteristics data Information on observed values. Please use this as reference data when developing your set.

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.