R1EX24016ATAS0I

Two-wire serial interface 16k EEPROM (2-kword × 8-bit)

Recommended Product
R1EX24016ATAS0I#U0
Production Status
Mass Production
Product Status: Mass Production
PLP (Refer to Orderable Parts)

OVERVIEW

R1EX24xxx series are two-wire serial interface EEPROM (Electrically Erasable and Programmable ROM). They realize high speed, low power consumption and a high level of reliability by employing advanced MONOS memory technology and CMOS process and low voltage circuitry technology. They also have a 16-byte page programming function to make their write operation faster.

KEY FEATURES

    • Single supply: 1.8 V to 5.5 V
    • Two-wire serial interface (I²C serial bus)
    • Clock frequency: 400 kHz
    • Power dissipation:
      Standby: 2.0 μA (max)
      Active (Read): 1.0 mA (max)
      Active (Write): 3.0 mA (max)
    • Automatic page write: 16-byte/page
    • Write cycle time: 5 ms
    • Endurance: 1,000k or more Cycles @25°C
    • Data retention: 100 or more Years @25°C
    • Small size packages: SOP-8pin, TSSOP-8pin
    • Shipping tape and reel
      TSSOP 8-pin: 3,000 IC/reel
      SOP 8-pin: 2,500 IC/reel
    • Temperature range: −40 to +85°C
    • Lead free products. (#U0, #S0)
    • Halogen free products. (#U0)

PARAMETRICS

Parameters
R1EX24016ATAS0I
Basic Information
Production Status
Mass Production
PLP
PLP (Refer to Orderable Parts)
Organization (bit)
x 8
Family/ Series
Serial EEPROM
Interface
I2C bus
Memory Capacity (Kbit)
16
Organization (kword)
2
Package Type
TSSOP(8)
Supply voltage (V)
1.8 to 5.5
Operating temperature (°C)
-40 to 85
Application
Industrial
Clock frequency (Hz)
400K

Dimensions

You can find an explanation of orderable part numbers here .

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.