The RMWV6416A Series is a family of 64-Mbit static RAMs organized 4, 194, 304-word × 16-bit, fabricated by Renesas’s high-performance Advanced LPSRAM technologies. The RMWV6416A Series has realized higher density, higher performance and low power consumption. The RMWV6416A Series offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is offered in 48pin TSOP (I), 52pin TSOP (II) or 48-ball fine pitch ball grid array.

Features

  • Single 3V supply: 2.7V to 3.6V
  • Access time: 55ns (max.)
  • Current consumption: Standby: 1.2µA (typ.)
  • Common data input and output Three state output
  • Directly TTL compatible All inputs and outputs
  • Battery backup operation

Product Options

Part Number PLP Part Status Pkg. Type Carrier Type Buy Sample
2031 Mar Active TSOP(2) Tray
Availability
2031 Mar Active TSOP(2) Embossed Tape
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
RMWV6416A Series Datasheet 日本語 Datasheet PDF 295 KB
User Guides & Manuals
SRAM Part Number Guide 日本語 Guide PDF 199 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Other
Industrial Automation Brochure 日本語, 简体中文 Brochure PDF 7.93 MB
Low Power SRAMs Brochure Brochure PDF 2.26 MB
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB
Standard SRAM Products Outline 日本語 Overview PDF 1.44 MB
Package Drawing TSOP(2) 52pin PTSB0052LD-A Package Outline Drawing PDF 69 KB