The RMLV0816BGBG is a family of 8-Mbit static RAMs organized 524, 288-word × 16-bit, fabricated by Renesas’s high-performance Advanced LPSRAM technologies. The RMLV0816BGBG has realized higher density, higher performance and low power consumption. The RMLV0816BGBG offers low power standby power dissipation;therefore, it is suitable for battery backup systems. It is offered in 48-ball fine pitch ball grid array.

Features

  • Single 3V supply: 2.4V to 3.6V
  • Access time: Power supply voltage from 2.7V to 3.6V: 45ns (max.) Power supply voltage from 2.4V to 2.7V: 55ns (max.)
  • Current consumption: Standby: 0.45µA (typ.)
  • Equal access and cycle times
  • Common data input and output Three state output
  • Directly TTL compatible All inputs and outputs
  • Battery backup operation

Product Options

Part Number PLP Part Status Pkg. Type Carrier Type Buy Sample
2031 Mar Active TFBGA Tray
Availability
2031 Mar Active TFBGA Embossed Tape
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
RMLV0816BGBG-4S2 Datasheet 日本語 Datasheet PDF 330 KB
User Guides & Manuals
SRAM Part Number Guide 日本語 Guide PDF 199 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Other
Industrial Automation Brochure 日本語, 简体中文 Brochure PDF 7.93 MB
Low Power SRAMs Brochure Brochure PDF 2.26 MB
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB
IBIS models (Low Power SRAM) RMLV0816BGBG Model IBS 56 KB
Standard SRAM Products Outline 日本語 Overview PDF 1.44 MB
Package Drawing TFBGA 48pin PTBG0048HJ-A Package Outline Drawing PDF 60 KB