The R1LV1616HSA-I Series is 16-Mbit static RAM organized 1-Mword × 16-bit / 2-Mword × 8-bit with embedded ECC. R1LV1616HSA-I Series has realized higher density, higher performance and low power consumption by employing CMOS process technology (6-transistor memory cell). It offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is packaged in 48-pin plastic TSOPI for high density surface mounting.

Features

  • Single 3.0 V supply: 2.7 V to 3.6 V
  • Fast access time: 45/55 ns (max)
  • Power dissipation: Active: 9 mW/MHz (typ) Standby: 1.5 μW (typ)
  • Completely static memory. No clock or timing strobe required
  • Equal access and cycle times
  • Common data input and output. Three state output
  • Battery backup operation. 2 chip selection for battery backup
  • Temperature range: -40 to +85°C
  • Byte function (x8 mode) available by BYTE# & A-1
  • Embedded ECC (error checking and correction) for single-bit error correction

Product Options

Part Number PLP Part Status Pkg. Type Carrier Type Buy Sample
2031 Mar Active TSOP(1) Tray
Availability
2031 Mar Active TSOP(1) Embossed Tape
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
R1LV1616HSA-I Datasheet 日本語 Datasheet PDF 394 KB
User Guides & Manuals
SRAM Part Number Guide 日本語 Guide PDF 199 KB
Technical Updates
Notice about the switch to lead-free parts on SRAMs 日本語 Technical Update PDF 113 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Other
Low Power SRAMs Brochure Brochure PDF 2.26 MB
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB
Standard SRAM Products Outline 日本語 Overview PDF 1.44 MB
Package Drawing TSOP(1) 48pin PTSA0048KH-A Package Outline Drawing PDF 77 KB

Downloads