The R1LV1616HBG-I Series is 16-Mbit static RAM organized 1-Mword  16-bit with embedded ECC. R1LV1616HBG-I Series has realized higher density, higher performance and low power consumption by employing CMOS process technology (6-transistor memory cell). It offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is packaged in 48-ball plastic FBGA for high density surface mounting.

Features

  • Single 3.0 V supply: 2.7 V to 3.6 V
  • Fast access time: 45/55 ns (max)
  • Power dissipation: Active: 9 mW/MHz (typ) Standby: 1.5 μW (typ)
  • Completely static memory. No clock or timing strobe required
  • Equal access and cycle times
  • Common data input and output. Three state output
  • Battery backup operation. 2 chip selection for battery backup
  • Temperature range: -40 to +85°C
  • Embedded ECC (error checking and correction) for single-bit error correction

Product Options

Part Number PLP Part Status Pkg. Type Carrier Type Buy Sample
2031 Mar Active TFBGA Tray
Availability
2031 Mar Active TFBGA Embossed Tape
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
R1LV1616HBG-I Datasheet 日本語 Datasheet PDF 354 KB
User Guides & Manuals
SRAM Part Number Guide 日本語 Guide PDF 199 KB
Technical Updates
Notice about the switch to lead-free parts on SRAMs 日本語 Technical Update PDF 113 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Other
Low Power SRAMs Brochure Brochure PDF 2.26 MB
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB
Standard SRAM Products Outline 日本語 Overview PDF 1.44 MB
Package Drawing TFBGA 48pin PTBG0048HF-A Package Outline Drawing PDF 20 KB

Downloads