Overview

Description

The R1LP0408D Series is a family of 4-Mbit static RAMs organized 512-kword × 8-bit, fabricated by Renesas’s high-performance CMOS and TFT technologies. The R1LP0408D Series has realized higher density, higher performance and low power consumption. The R1LP0408D Series offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is offered in 32-pin SOP and 32-pin TSOP.

Features

  • Single 5V supply: 4.5V to 5.5V
  • Access time: 55ns (max.)
  • Power dissipation: Standby: 4µW (typ.)
  • Equal access and cycle times
  • Common data input and output: Three state output
  • Directly TTL compatible: All inputs and outputs
  • Battery backup operation

Comparison

Applications

Documentation

Design & Development

Models