The R1RP0408D Series is a 4-Mbit High-Speed static RAM organized 512-k word × 8-bit. It has realized High-Speed access time by employing CMOS process (6-transistor memory cell) and High-Speed circuit designing technology. It is most appropriate for the application which requires High-Speed, high density memory and wide bit width configuration, such as cache and buffer memory in system. It is packaged in 400-mil 36-pin plastic SOJ.

Product Options

Part Number Part Status Pkg. Type Carrier Type Buy Sample
R1RP0408DGE-2PR#B1
Active SOJ Tube
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
R1RP0408D Series Datasheet 日本語 Datasheet PDF 400 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Other
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB
Package Drawing SOJ 36pin PRSJ0036DA-A Package Outline Drawing PDF 21 KB