Image
Renesas provides the system designer with more choices in data and code storage to meet the power, processing and bandwidth challenges of power-conscious environments. In addition to our Standard class of Flash that is designed for tasks such as system boot, our system-enhancing class of memory can reduce MCU overhead and save up to 85% energy.
Download the Product Selector Guide to see all Flash solutions.
file_download Product Selector Guide
Basic features and universal compatibility
Save up to 85% energy and reduce MCU overhead
Memory Class |
Memory Density |
Operating Voltage Range (V) |
Speed |
Interface |
Temp. Range |
Deep Power Down (µA) |
Read Current (mA) |
Key Benefit |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||
1 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual Read Support | System Enhancing | 1 Mbit | 1.7 - 3.6, 1.65 - 3.6 | 104 MHz | SPI (Dual) | -40 to 85°C, -40 to 125°C | 0.2 | 4.5 | Save Energy and Power for Data Logging | 0.5388 |
2 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual I/O Support | System Enhancing | 2 Mbit | 1.7 - 3.6, 1.65 - 3.6 | 85 MHz, 104 MHz | SPI (Dual) | -40 to 85°C, -40 to 125°C | 0.2 | 4.5 | Save Energy and Power for Data Logging | 0.6605 |
4 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual I/O Support | System Enhancing | 4 Mbit | 1.7 - 3.6, 1.65 - 3.6 | 85 MHz | SPI (Dual) | -40 to 85°C, -40 to 125°C | 0.2 | 4.5 | Save Energy and Power for Data Logging | 0.8112 |
8Mbit 2.7V Minimum SPI Serial Flash Memory | Standard | 8 Mbit | 2.7 - 3.6 | 100 MHz | SPI (Dual) | -40 to 85°C | 5 | 12 | 1.158 | |
256 Kbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual Read Support | System Enhancing | 256 Kbit | 1.65 - 3.6 | 104 MHz | SPI (Dual) | -40 to 85°C | 0.2 | 4.5 | Save Energy and Power for Data Logging | 0.4274 |
32Mbit, 2.7V to 3.6V Range SPI Serial Flash Memory with Dual Read Support | Standard | 32 Mbit | 2.7 - 3.6 | 100 MHz | SPI (Dual) | -40 to 85°C | 5 | 12 | 2.157 | |
512 Kbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support | System Enhancing | 512 Kbit | 1.65 - 3.6 | 104 MHz | SPI (Dual) | -40 to 85°C | 0.2 | 4.5 | Save Energy and Power for Data Logging | 0.4345 |
64Mbit, 2.7V to 3.6V Range SPI Serial Flash Memory with Dual I/O Support | Standard | 64 Mbit | 2.7 - 3.6 | 100 MHz | SPI (Dual) | -40 to 85°C | 5 | 25 | 4.092 | |
8Mbit, 1.65V Minimum SPI Serial Flash Memory with Dual I/O Support | Standard | 8 Mbit | 1.65 - 1.95 | 100 MHz | SPI (Dual) | -40 to 85°C | 8 | 10 | ||
16Mbit, 1.65V Minimum SPI Serial Flash Memory with Dual I/O Support | Standard | 16 Mbit | 1.65 - 1.95 | 100 MHz | SPI (Dual) | -40 to 85°C | 8 | 10 | 1.251 | |
1Mbit, 2.3V to 3.6V Range SPI Serial Flash Memory with Dual-Read Support | System Enhancing | 1 Mbit | 2.3 - 3.6 | 104 MHz | SPI (Dual) | -40 to 85°C | 0.35 | 6 | Save Energy and Power for Data Logging | 0.4274 |
256Kbit, 2.3V to 3.6V Range SPI Serial Flash Memory with Dual-Read Support | System Enhancing | 256 Kbit | 2.3 - 3.6 | 104 MHz | SPI (Dual) | -40 to 85°C | 0.35 | 6 | Save Energy and Power for Data Logging | 0.3027 |
512-Kbit, 2.3V to 3.6V Range SPI Serial Flash Memory with Dual-Read Support | System Enhancing | 512 Kbit | 2.3 - 3.6 | 104 MHz | SPI (Dual) | -40 to 85°C | 0.35 | 6 | Save Energy and Power for Data Logging | 0.2842 |
1 Mbit Ultra-low Energy Serial Flash Memory | System Enhancing | 1 Mbit | 1.65 - 3.6 | 85 MHz | SPI (Dual & Quad) | -40 to 85°C | 0.1 | 1.2 | Ultra low Energy, save more than 70% energy | 0.2315 |
2Mbit Ultra-low Energy Serial Flash Memory | System Enhancing | 2 Mbit | 1.65 - 3.6 | 85 MHz | SPI (Dual & Quad) | -40 to 85°C | 0.1 | 1.2 | Ultra low Energy, save more than 70% energy | 0.2315 |
4 Mbit Ultra-low Energy Serial Flash Memory | System Enhancing | 4 Mbit | 1.65 - 3.6 | 85 MHz | SPI (Dual & Quad) | -40 to 85°C | 0.1 | 1.2 | Ultra low Energy, save more than 70% energy | 0.2671 |
8 Mbit Ultra-Low Energy Serial Flash Memory | System Enhancing | 8 Mbit | 1.65 - 3.6 | 104 MHz | SPI (Single, Dual & Quad) | -40 to 85°C | 0.1 | 1.2 | Ultra low Energy, save more than 70% energy | 0.2585 |
4Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | Standard | 4 Mbit | 1.65 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40 to 85°C | 0.007 | 8.5 | 0.374 | |
8Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | Standard | 8 Mbit | 1.65 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40 to 85°C | 0.007 | 8.5 | 0.3 | |
16Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | Standard | 16 Mbit | 1.65 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40 to 85°C, -40 to 105°C | 0.007 | 8.5 | 0.4867 | |
32Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | Standard | 32 Mbit | 1.65 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40 to 85°C | 0.007 | 8.5 | 0.7127 | |
16Mbit, 2.3 V to 3.6 V Range SPI Serial Flash Memory | System Enhancing | 16 Mbit | 2.3 - 3.6 | 85 MHz | SPI | -40 to 85°C | 0.3 | 6 | Micron Replacement | |
2Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | System Enhancing | 2 Mbit | 1.65 - 3.6 | 85 MHz | SPI | -40 to 85°C | 0.3 | 4.5 | Micron Replacement | 0.9967 |
4Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | System Enhancing | 4 Mbit | 1.65 - 3.6 | 85 MHz | SPI | -40 to 85°C | 0.3 | 6 | Micron Replacement | 1.216 |
8Mbit, 1.7 V to 3.6 V Range SPI Serial Flash Memory | System Enhancing | 8 Mbit | 1.7 - 3.6 | 85 MHz | SPI | -40 to 85°C | 0.3 | 6 | Micron Replacement | 1.452 |
128Mbit, 3V SPI Serial Flash Memory with Dual I/O and Quad I/O Support | Standard | 128 Mbit | 2.7 - 3.6 | 133 MHz | SPI (Dual & Quad-[default]) | -40 to 85°C, -40 to 105°C | 2 | 12 | 1.469 | |
64Mbit, 3V SPI Serial Flash Memory with Dual I/O and Quad I/O Support | Standard | 64 Mbit | 2.7 - 3.6 | 133 MHz | SPI (Dual & Quad-[default]) | -40 to 85°C | 1 | 3.3 | 0.8 | |
128Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | Standard | 128 Mbit | 1.7 - 2 | 133 MHz | SPI (Dual & Quad-[default]) | -40 to 85°C | 2 | 7 | 1.59 | |
32Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | Standard | 32 Mbit | 1.7 - 2 | 104 MHz | SPI (Dual & Quad-[default]) | -40 to 85°C | 2 | 5 | 0.6666 | |
4Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | Standard | 4 Mbit | 2.5 - 3.6 | 108 MHz | SPI (Dual & Quad) | -40 to 85°C | 1.2 | 3.3 | 0.2259 | |
8Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | Standard | 8 Mbit | 2.5 - 3.6 | 108 MHz | SPI (Dual & Quad) | -40 to 85°C | 1.2 | 3.3 | 0.25 | |
128Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | Standard | 128 Mbit | 2.7 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40 to 85°C, -40 to 105°C | 2 | 12 | 1.59 | |
16Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | Standard | 16 Mbit | 2.5 - 3.6 | 108 MHz | SPI (Dual & Quad) | -40 to 85°C | 1.5 | 3.3 | 0.4519 | |
32Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | Standard | 32 Mbit | 2.7 - 3.6 | 108 MHz | SPI (Dual & Quad) | -40 to 85°C | 1 | 3.3 | 0.5325 | |
64Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | Standard | 64 Mbit | 2.7 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40 to 85°C | 1 | 3.3 | 0.946 | |
128Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | Standard | 128 Mbit | 1.7 - 2 | 133 MHz | SPI (Dual & Quad) | -40 to 85°C | 2 | 7 | 1.262 | |
32Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | Standard | 32 Mbit | 1.7 - 2 | 104 MHz | SPI (Dual & Quad) | -40 to 85°C | 2 | 5 | 0.6779 | |
64Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | Standard | 64 Mbit | 1.7 - 2 | 133 MHz | SPI (Dual & Quad) | -40 to 85°C | 2 | 5 | 1.013 | |
1Mbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and Low Read Current | System Enhancing | 1 Mbit | 1.65 - 3.6 | 104 MHz | SPI (Dual) | -40 to 85°C | 0.2 | 3.5 | Low Power, Low Read Current | 0.7648 |
2Mbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and low Read current | System Enhancing | 2 Mbit | 1.65 - 3.6 | 70 MHz | SPI (Dual) | -40 to 85°C | 0.2 | 3.5 | Low Power, Low Read Current | 0.825 |
4Mbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and Low Read Current | System Enhancing | 4 Mbit | 1.65 - 3.6, 1.7 - 3.6 | 85 MHz | SPI (Dual) | -40 to 85°C, -40 to 125°C | 0.2 | 3.5 | Low Power, Low Read Current | 0.875 |
4Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | System Enhancing | 4 Mbit | 1.65 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40 to 85°C | 0.007 | 5.6 | 5x faster, 70% Energy Savings | 0.3592 |
8Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | System Enhancing | 8 Mbit | 1.65 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40 to 85°C | 0.007 | 5.6 | 5x faster, 70% Energy Savings | 0.5041 |
16Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | System Enhancing | 16 Mbit | 1.65 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40 to 85°C | 0.007 | 5.5 | 5x faster, 70% Energy Savings | 0.6953 |
32Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | System Enhancing | 32 Mbit | 1.65 - 3.6 | 133 MHz | SPI (Dual & Quad) | -40 to 85°C | 0.007 | 5.5 | 5x faster, 70% Energy Savings | 0.8278 |
512Kbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and low Read Current | System Enhancing | 512 Kbit | 1.65 - 3.6 | 104 MHz | SPI (Dual) | -40 to 85°C | 0.2 | 4.5 | Low Power, Low Read Current | 0.6605 |
2Mbit, 1.65 V to 4.4 V Range SPI Serial Flash Memory with Dual I/O Support | System Enhancing | 2 Mbit | 1.65 - 3.6 | 85 MHz | SPI (Dual & Quad) | -40 to 85°C | 0.1 | 1.2 | Extended Range to 4.4 Volts | 0.8954 |
4Mbit, 1.65 V to 4.4 V Range SPI Serial Flash Memory with Dual I/O Support | System Enhancing | 4 Mbit | 1.65 - 4.4 | 85 MHz | SPI (Dual) | -40 to 85°C | 0.2 | 3.5 | Extended Range to 4.4 Volts | 0.9967 |
2Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | System Enhancing | 2 Mbit | 1.65 - 3.6 | 85 MHz | SPI | -40 to 85°C | 0.2 | 4.5 | Robust and Most Efficient Data Logging Memory | 0.7682 |
4Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | System Enhancing | 4 Mbit | 1.65 - 3.6 | 70 MHz, 85 MHz | SPI | -40 to 85°C, -40 to 125°C | 0.4 | 6 | Robust and Most Efficient Data Logging Memory | 1.048 |