The 70V34 is a high-speed 4K x 18 Dual-Port Static RAM designed to be used as a stand-alone Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 36-bit or wider memory system applications results in full-speed, error-free operation without the need for additional discrete logic. An automatic power down feature controlled by CE permits the on-chip circuitry of each port to enter a very low standby power mode.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
TQFP | 100 | C | No | Tray | ||
TQFP | 100 | C | No | Reel | ||
TQFP | 100 | C | Yes | Tray | ||
TQFP | 100 | C | Yes | Reel | ||
TQFP | 100 | C | No | Tray | ||
TQFP | 100 | C | No | Reel | ||
TQFP | 100 | I | No | Tray | ||
TQFP | 100 | I | No | Reel | ||
TQFP | 100 | C | No | Tray | ||
TQFP | 100 | C | No | Reel | ||
TQFP | 100 | C | No | Tray | ||
TQFP | 100 | C | No | Reel | ||
TQFP | 100 | C | No | Tray | ||
TQFP | 100 | C | No | Reel | ||
TQFP | 100 | C | No | Tray | ||
TQFP | 100 | C | No | Reel |