ISL3298E

±16.5kV ESD Protected, +125°C, 3.0V to 5.5V, SOT-23/TDFN Packaged, Low Power, RS-485/RS-422 Transmitters

Product Status: Mass Production

OVERVIEW

A 26% smaller footprint is available with the ISL3298E TDFN package. This device also features a logic supply pin (VL) that sets the switching points of the DE and DI inputs to be compatible with a lower supply voltage in mixed voltage systems.

For companion single RS-485 receivers in micro packages, please see the ISL3280E, ISL3281E, ISL3282E, ISL3283E, ISL3284E datasheet.

KEY FEATURES

  • High ESD protection on RS-485 outputs ±16.5kV HBM
    • IEC61000-4-2 contact test method ±7kV
    • Class 3 ESD level on all other pins >8kV HBM
  • Specified for +125°C operation (VCC ≤ 3.6V only)
  • Logic supply pin (VL) eases operation in mixed supply systems (ISL3298E only)
  • Hot plug - Tx outputs remain three-state during power-up
  • Low Tx leakage allows >256 devices on the bus
  • High data rates up to 20Mbps
  • Low quiescent supply current 150µA (max)
    • Very low shutdown supply current 1µA (max)
  • -7V to +12V common-mode output voltage range (VCC ≤ 3.6V only)
  • Current limiting and thermal shutdown for driver overload protection (VCC ≤ 3.6V only)
  • Tri-statable Tx outputs
  • 5V tolerant logic inputs when VCC ≤5V
  •  

     

    APPLICATIONS

  • Clock distribution
  • High node count systems
  • Space constrained systems
  • Security camera networks
  • Building environmental control/lighting systems
  • Industrial/process control networks

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL3298E
Basic Information
Production Status
Mass Production
Key Feature
Ruggedized
# of Tx
1
Devices Allowed on Bus
256
Half/Full Duplex
N/A
High ESD Protection
Yes-IEC61000
Hot Plug
Yes
Data Rate
20 Mbps
Supply Voltage Vcc (Min) (V)
3
Supply Voltage Vcc (Max) (V)
5.5
Slew Rate Limited
No
Tx/Rx Enable
Yes
IS Enabled/Disabled
120 µA
SHDN ICC
0.01 µA
VL Pin
Yes
Qualification Level
Standard
Supply Voltage Vcc Range (V)
3.0 to 5.5
Can Sample
YES
Temperature Range
-40 to +125

Action Needed