ISL4260E

QFN, ±15kV ESD Protected, +3V to +5.5V, 150nA, 250kbps, RS-232 3-Tx, 2-Rx, with Logic Supply

OVERVIEW

The ISL4260E contains 3.0V to 5.5V powered RS-232 transmitters/receivers which meet ElA/TIA-232 and V.28/V.24 specifications, even at VCC = 3.0V. Targeted applications are PDAs, Palmtops, and cell phones where the low operational, and even lower standby, power consumption is critical. Efficient on-chip charge pumps, coupled with a manual powerdown function reduces the standby supply current to a 150nA trickle. Tiny 5mm x 5mm Quad Flat No-Lead (QFN) packaging, and the use of small, low value capacitors ensure board space savings as well. Data rates greater than 250kbps are guaranteed at worst case load conditions.

The ISL4260E features a VL pin that adjusts the logic pin (see Pin Descriptions table) output levels and input thresholds to values compatible with the VCC powering the external logic (e.g., a UART).

The single pin powerdown function (SHDN = 0) disables all the receiver and transmitter outputs, while shutting down the charge pump to minimize supply current drain.

KEY FEATURES

  • Available in Near Chip Scale QFN (5mmx5mm) Package
  • VL Pin for Compatibility with Mixed Voltage Systems
  • ESD Protection for RS-232 I/O Pins to ±15kV (IEC61000)
  • Single SHDN Pin Disables Transmitters and Receivers
  • Meets EIA/TIA-232 and V.28/V.24 Specifications at 3V
  • On-Chip Charge Pumps Require Only Four External 0.1µF Capacitors
  • Receiver Hysteresis For Improved Noise Immunity
  • Very Low Supply Current: 300µA
  • Guaranteed Minimum Data Rate: 250kbps
  • Wide Power Supply Range: Single +3V to +5.5V
  • Low Supply Current in Powerdown State: 150nA
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL4260E
Basic Information
Production Status
Mass Production
# of Rx
2
# of Tx
3
High ESD Protection
Yes
Data Rate
0.5 Mbps
Supply Voltage Vcc (Min) (V)
3
Supply Voltage Vcc (Max) (V)
5.5
Manual Shutdown
Yes
Auto Shutdown
No
Rx Disable
No
Capacitance Value
0.1 µF
IS Enabled (mA)
0.3
IS Disabled
0.15 µA
Qualification Level
Standard
Supply Voltage Vcc Range (V)
3 to 5.5
Can Sample
YES
Temperature Range
-40 to +85

Confirm below disclaimers

Input Renesas account name and password