High-speed digital output photocouplers (optocouplers) are optically coupled high-speed, totem-pole output isolators containing a gallium aluminum arsenide (GaAlAs) LED on the input side and a photodiode and signal processing circuit on the output side in a single chip. These devices can be used in a wide variety of applications including industrial, solar and general-purpose inverters, intelligent power module (IPM) drivers, measurement and control equipment, Power over Ethernet (PoE), and factory automation networks.

Documentation

Title Type Sort descending Date
PDF231 KB日本語
Application Note
PDF5.14 MB日本語
Brochure
PDF4.91 MB日本語
Brochure
PDF3.78 MB日本語
Brochure
Brochure