The PS9587, PS9587L1, PS9587L2 and PS9587L3 are optically coupled isolators containing a GaAlAs LED on the input side and a photo diode and a signal processing circuit on the output side on one chip. The PS9587L1 and PS9587L2 are designed specifically for long creepage-distance as well as high common mode transient immunity (CMR) and High-Speed digital output type. Consequently, they are suitable for High-Speed logic interface that needs long creepage-distance (8 mm) on mounting. The PS9587L1 is lead bending type for long creepage distance. The PS9587L2 is lead bending type for long creepage distance (Gull-wing) for surface mount. The PS9587L3 is lead bending type (Gull-wing) for surface mounting.
Date | ||
---|---|---|
PDF 389 KB 日本語 | Datasheet | |
PDF 5.20 MB 日本語 | Brochure | |
PDF 190 KB | Product Reliability Report | |
PDF 5.14 MB 日本語 | Brochure | |
PDF 755 KB 日本語 | Product Change Notice | |
PDF 465 KB 日本語 | Product Change Notice | |
PDF 3.78 MB 日本語 | Brochure | |
PDF 231 KB 日本語 | Application Note | |
PDF 957 KB | Application Note | |
9 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Select an orderable part number:
Orderable Part ID | Sample |
---|---|
PS9587L1-AX | Availability |
PS9587L1-V-AX | Availability |