Image

The TPS-1 PROFINET IO device chip reduces the time and cost efforts for implementation to a minimum and provides device manufacturers with a fast, easy and cost-saving integration of a PROFINET IO device interface.
USB Host |
USB Peripheral |
USB Ports (#) |
USB Hi-Speed Support |
USB Endpoints |
USB Isochronous Transfer Support |
|
---|---|---|---|---|---|---|
Part Number | ||||||
Single-Chip Interface for PROFINET RT/IRT | No | No | No | No |