Image

With support for CC-Link IE TSN, and built-in Gigabit Ethernet PHY and Renesas R-IN engine technology, the R-IN32M4-CL3 enables the realization of the latest Time Sensitive Networking (TSN) technology on a single chip. R-IN32M4-CL2 is an advanced industrial Ethernet communication solution with a built-in Gigabit PHY in addition to our R-IN engine technology.
CPU |
USB Host |
USB Peripheral |
USB Ports (#) |
USB Hi-Speed Support |
USB Endpoints |
USB Isochronous Transfer Support |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
ICs for Industrial Ethernet Communication | Cortex-M4 with FPU | No | No | No | No | ||
ICs for Industrial Ethernet Communication | Cortex-M4 with FPU | No | No | No | No |