There are a variety of standard wireless communications technologies used for communications and to connect IoT devices. In addition to Bluetooth® and Bluetooth Low Energy (LE), cellular wireless connectivity based on the 3GPP LTE standard along with Wi-Fi and ultra-wideband (UWB) solutions provide additional short-range communication technology options.

Renesas has developed microcontroller-based Bluetooth and Bluetooth Low Energy devices since the standards were established and continues deploying new communication options and technologies. Several MCUs are available in chipset and complete certified module versions, including RL78/G1D, RX23W and RA4W1, as well as the RYZ014A cellular IoT module.

Wireless Communications Technology Solutions

Interface & Connectivity

Categories

6LoWPAN Wireless Modules

IEEE 802.15.4-based modules ideal for sensors and other small IoT devices

Bluetooth® Low Energy

Power efficient, low cost Bluetooth low energy solutions

Cellular IoT Modules

Directly connect to the internet without the need for a gateway

DECT

IC solutions for worldwide DECT 1.9 GHz interference free frequency bands

Wi-Fi

Ultra-low power Wi-Fi SoCs/modules and Wi-Fi 5/6/6E networking products

Wireless Audio

Low-latency hi-fi audio devices

Wireless Baseband Modem (RapidWave™)

Baseband modem solutions for millimeter wave (mmWave) applications

Documentation

Title Type Date Sort ascending
PDF4.35 MB日本語
Brochure