Renesas' Wi-Fi connectivity technologies deliver end-to-end connectivity solutions for both clients and access points addressing IoT, infrastructure, industrial, automotive, multimedia applications, and more.
Our ultra-low power Wi-Fi solutions are designed for IoT applications where extended battery life, high RF performance, robust security, and ease of application development are key market needs. We are also an innovative leader in hardware and software technologies and offer a broad range of Wi-Fi generations. Our rich Wi-Fi portfolio includes highly integrated Wi-Fi 4, 5, and 6 chip solutions including the new 6GHz extension "6E".
Matter is a single unified IP-based protocol to securely and robustly connect smart devices with each other, regardless of brand, and across smart home ecosystems. Renesas' Matter component is an integral part of the company's vision for a connected home, and it will be supported by all of Renesas' connectivity products.
Learn more about the Matter protocol
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
Wi-Fi 6 Concurrent Dual Band 4T4R PCIe Chip | Wi-Fi 6/6E Networking | 0 | 0.0 x 0.0 x 0.0 | |||
Wi-Fi 6 Concurrent Dual Band 6T6R PCIe Chip | Wi-Fi 6/6E Networking | 0 | 0.0 x 0.0 x 0.0 | |||
Wi-Fi 6 Concurrent Dual Band 8T8R PCIe Chip | Wi-Fi 6/6E Networking | 0 | 0.0 x 0.0 x 0.0 | |||
Ultra-Low Power Wi-Fi SoC for Battery-Powered IoT Devices | Low Power Wi-Fi | QFN, fcCSP | 3.8 x 3.8 x 0.68, 6 x 6 x 0.9 | 2.652 | ||
Ultra-Low Power Wi-Fi Modules for Battery Powered IoT Devices | Low Power Wi-Fi | Module | 13.8 x 22.1 x 3.3 | 5.058 | ||
Ultra-Low Power Wi-Fi + Bluetooth® Low Energy Combo Modules for Battery Powered IoT Devices | Low Power Wi-Fi | Module | 14.2 x 24.6 x 3.0 | 5.822 | ||
Ultra-Low Power Wi-Fi SoC for IoT | Wi-Fi | -40 to 85°C | QFN | 7 x 7 |
Matter is single unified IP-based protocol to securely and robustly connect smart devices with each other, regardless of brand, and across smart home ecosystems.