Adding Bluetooth® Low Energy (LE) capabilities to a system can be a challenging task for users new to the technology. From component selection to RF layouts and regulatory certifications, there are many jobs to be done to create an end product with the necessary wireless performance and approvals.
Using a certified module can help tremendously in this task. All of Renesas' Bluetooth LE modules come certified to regulatory compliance, Bluetooth qualification and external circuitry so customers no longer have to integrate into their product by themselves. Products marked "available" in the built-in antenna and external antenna columns of the parametric search table are provided as modular products. Renesas also provides a guideline for acquiring Bluetooth qualification for final products.
Application |
Wireless Standard |
Proprietary 2G4 protocol |
CPU |
Flash Memory (KB) |
ROM (KB) |
Memory Size (OTP) (KB) |
RAM (KB) |
GPIOs (#) |
Supply Voltage Vcc Range |
Integrated DCDC |
Integrated Battery Charger |
External Rails and Load Capacity |
Tx Current (mA) |
Rx current (mA) |
Output Power Range (dBm) |
Sensitivity (dBm) (dBm) |
Clock Rate (MHz) |
Flexible System Clock |
Execute from FLASH |
Hardware Crypto Engine |
QSPI Interface (#) |
SPI (#) |
I2C (#) |
UART (#) |
ADC |
USB Ports (#) |
LE Data Length Extensions |
2Mbps |
LE Coded PHY (Long Range) |
Advertising Extensions |
Periodic Advertising |
AoA |
AoD |
GATT Caching |
Bluetooth® Mesh |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||||||||||||||||
Highly Integrated Advanced Bluetooth® 5.2 SoC | Consoles, E-bike, HMI, Rechargeable devices, Smart Home, Wearables | BLE 5.2 Core specification + optional features | Yes | M33F | 0 | 32 | 4 | 1536 | 79 | 2.9-4.75 | Yes, Low-IQ SIMO Buck & 4.5-5V Boost | Yes, 720mA JEITA compliant charger | 2 x 1.8V @ 100mA each | 3 | 1.85 | 6 | -97 | 160 | Yes | Yes | Yes | 3 | 3 | 4 | 3 | 11 ENOB, 16Ksps with PGA | 1 | Supported | Supported | Not Supported | CABGA | 6.531 | ||||||
Highly Integrated Advanced Bluetooth® 5.2 SoC | Consoles, E-bike, HMI, Rechargeable devices, Smart Home, Wearables | BLE 5.2 Core specification + optional features | Yes | M33F | 0 | 32 | 4 | 1536 | 79 | 2.9-4.75 | Yes, Low-IQ SIMO Buck & 4.5-5V Boost | Yes, 720mA JEITA compliant charger | 2 x 1.8V @ 100mA each | 3 | 1.85 | 6 | -97 | 160 | Yes | Yes | Yes | 3 | 3 | 4 | 3 | 11 ENOB, 16Ksps with PGA | 1 | Supported | Supported | Not Supported | CABGA | |||||||
Highly Integrated Advanced Bluetooth® 5.2 SoC | Consoles, E-bike, HMI, Rechargeable devices, Smart Home, Wearables | BLE 5.2 Core specification + optional features | Yes | M33F | 0 | 32 | 4 | 1536 | 79 | 2.9-4.75 | Yes, Low-IQ SIMO Buck & 4.5-5V Boost | Yes, 720mA JEITA compliant charger | 2 x 1.8V @ 100mA each | 3 | 1.85 | 6 | -97 | 160 | Yes | Yes | Yes | 3 | 3 | 4 | 3 | 11 ENOB, 16Ksps with PGA | 1 | Supported | Supported | Not Supported | CABGA | |||||||
Highly Integrated Advanced Bluetooth® 5.2 SoC | Consoles, E-bike, HMI, Rechargeable devices, Smart Home, Wearables | BLE 5.2 Core specification + optional features | Yes | M33F | 0 | 32 | 4 | 1536 | 79 | 2.9-4.75 | Yes, Low-IQ SIMO Buck & 4.5-5V Boost | Yes, 720mA JEITA compliant charger | 2 x 1.8V @ 100mA each | 3 | 1.85 | 6 | -97 | 160 | Yes | Yes | Yes | 3 | 3 | 4 | 3 | 11 ENOB, 16Ksps with PGA | 1 | Supported | Supported | Not Supported | CABGA | 6.823 | ||||||
SmartBond™ Low Power Bluetooth 5.1 System-on-Chip | Low cost BLE connectivity front-end and data pipe | BLE 5.1 Core specification | No | M0+ | 0 | 144 | 32 | 48 | 12 | 1.8-3.3 | N/A | No | 3.5 | 2.2 | 2.5 | -94 | 16 | Yes | No | Yes | 1 | 1 | 2 | 10-bit x 4-ch | 0 | Supported | FCGQFN | 0.7469 | ||||||||||
SmartBond™ Ultra-Low Power Bluetooth® 5.1 System-on-Chip | Asset tracking, Beacons, Connected health, Disposables, RCU | BLE 5.1 Core specification | No | M0+ | 0 | 144 | 32 | 48 | 12 | 1.1-3.6 | Integrated Buck/Boost DC-DC converter | No | 3.5 | 2.2 | 2.5 | -94 | 16 | Yes | No | Yes | 1 | 1 | 2 | 10-bit x 4-ch | 0 | Supported | FCGQFN, WLCSP | 0.8494 | ||||||||||
SmartBond TINY™ Bluetooth® Low Energy Module | Asset tracking, Beacons, Connected health, Disposables, RCU | BLE 5.1 Core specification | No | M0+ | 0 | 144 | 32 | 48 | 12 | 1.1-3.6 | Integrated Buck DC-DC converter | No | 3.5 | 2.2 | 2.2 | -94 | 16 | Yes | No | Yes | 1 | 1 | 2 | 10-bit x 4-ch | 0 | Supported | MODULE | 2.828 | ||||||||||
SmartBond TINY™ DA14535 Bluetooth® Low Energy 5.3 SoC | Asset tracking, Beacons, Connected health, Disposables, Industrial, RCU | BLE 5.3 Core specification | No | M0+ | 0 | 160 | 12 | 64 | 12 | 1.2-3.6 | Integrated Buck/Boost DC-DC converter | No | 3.1 | 2.5 | 4 | -94.5 | 16 | Yes | No | Yes | 1 | 1 | 2 | 10-bit x 4-ch | 0 | Supported | FCGQFN | 0.9226 | ||||||||||
SmartBond™ Bluetooth 5.0 SoC with Audio Interface | Beacons, Human Interface Devices, Proximity Tags, RCU | BLE 5.0 Core specification | No | M0 | 0 | 128 | 64 | 96 | 14, 25 | 0.9-3.5 | Integrated Buck/Boost DC-DC converter | No | 4.8, 4.9 | 5.1, 5.3 | -93 | 16 | No | No | Yes | 1 | 1 | 2 | 10-bit x 4-ch | 0 | Supported | QFN40, WLCSP34 | 1.71 | |||||||||||
SmartBond™ Bluetooth 5.0 SoC with Audio Interface and 2Mbit Flash | Beacons, Human Interface Devices, Proximity Tags, RCU | BLE 5.0 Core specification | No | M0 | 256 | 128 | 64 | 96 | 24 | 1.8-3.5 | Integrated Buck DC-DC converter | No | 4.9 | 5.3 | -93 | 16 | No | No | Yes | 1 | 1 | 2 | 10-bit x 4-ch | 0 | Supported | QFN40 | 2.926 | |||||||||||
SmartBond™ Multi-Core Bluetooth® LE 5.2 SoC with Embedded Flash | Asset tracking, Connected health and more... |
BLE 5.2 Core specification | Yes | M33 & M0+ | 256 | 288 | 2 | 96 | 32 | 1.8-3.6 | Integrated Buck DC-DC converter | No | 2.1 | 1.2 | 6 | -97 | 64 | Yes | Yes | Yes | 1 | 1 | 1 | 2 | 10-bit x 8-ch, 15-bit x 8-ch | 0 | Supported | Supported | Not Supported | Supported | Not Supported | TX Supported | TX Supported | Not Supported | Not Supported | 2.304 | ||
SmartBond™ Bluetooth® Low Energy 5.0 SoC with Enhanced Security and Flash | Charging cases, Rechargeable devices, USB-to-BLE dongles | BLE 5.0 Core specification | No | M0 | 1024 | 128 | 64 | 128 | 31 | 1.7-4.75 | SIMO Buck DC-DC converter | Yes, 400mA USB charger | 1.8V @ 75mA | 5.2 | 6 | -94 | 96 | Yes | Yes | Yes | 2 | 2 | 2 | 10-bit x 8-ch | 1 | Supported | On request | AQFN60 | 6.93 | |||||||||
SmartBond™ Bluetooth® Low Energy 5.0 SoC with Enhanced Security | Banking, Industrial, Rechargeable devices, USB-to-BLE dongles | BLE 5.0 Core specification | No | M0 | 0 | 128 | 64 | 128 | 37 | 1.7-4.75 | SIMO Buck DC-DC converter | Yes, 400mA USB charger | 1.8V @ 75mA | 5.2 | 6 | -94 | 96 | Yes | Yes | Yes | 1 | 2 | 2 | 2 | 10-bit x 8-ch | 1 | Supported | On request | AQFN60, WLCSP53 | 3.125 | ||||||||
Multi-Core Bluetooth® 5.2 SoC with System Power Management Unit | General purpose connectivity MCU | BLE 5.2 Core specification + optional features | Yes | M33F | 0 | 128 | 4 | 384 | 44 | 2.4-4.75 | SIMO Buck DC-DC converter | No | 3x 1.8V @ 50mA each | 3 | 1.8 | -97 | 96 | Yes | Yes | Yes | 1 | 2 | 2 | 3 | 10-bit x 8-ch, 14-bit x 8-ch | 1 | Supported | Supported | Supported | Supported | Supported | TX Supported | 4.008 | |||||
Multi-Core Bluetooth® 5.2 SoC with System Power Management Unit | HMI, Rechargeable devices | BLE 5.2 Core specification + optional features | Yes | M33F | 0 | 128 | 4 | 512 | 44 | 2.4-4.75 | SIMO Buck DC-DC converter | Yes, 560mA JEITA compliant charger | 3x 1.8V @ 50mA each | 3 | 1.8 | 6 | -97 | 96 | Yes | Yes | Yes | 1 | 2 | 2 | 3 | 10-bit x 8-ch, 14-bit x 8-ch | 1 | Supported | Supported | Supported | Supported | Supported | TX Supported | VFBGA86 | 4.131 | |||
SmartBond Bluetooth® LE 5.2, High-integration (including USB Charger) Module | HMI, Rechargeable devices | BLE 5.2 Core specification + optional features | Yes | M33F | 32000 | 128 | 4 | 512 | 40 | 2.4-4.75 | SIMO Buck DC-DC converter | Yes, 560mA JEITA compliant charger | 1x 3V @ 150mA, 3x 1.8V @ 50mA each | 3 | 1.8 | 6 | -96 | 96 | No | Yes | Yes | 1 | 2 | 2 | 3 | 10-bit x 4-ch, 14-bit x 4-ch | 1 | Supported | Supported | Not Supported | Supported | Supported | Supported | TX Supported | Not Supported | Not Supported | MODULE | 9.134 |
Multi-Core Bluetooth® 5.2 SoC with System Power Management Unit | HMI, Rechargeable devices, Wearables | BLE 5.2 Core specification + optional features | Yes | M33F | 0 | 128 | 4 | 512 | 55 | 2.4-4.75 | SIMO Buck DC-DC converter | Yes, 560mA JEITA compliant charger | 3x 1.8V @ 50mA each | 3 | 1.8 | 6 | -97 | 96 | Yes | Yes | Yes | 2 | 2 | 2 | 3 | 10-bit x 8-ch, 14-bit x 8-ch | 1 | Supported | Supported | Supported | Supported | Supported | TX Supported | VFBGA | 4.744 | |||
Multi-Core Bluetooth® 5.2 SoC with System Power Management Unit | 'Analog' Smart Watches, HMI, Rechargeable devices, Wearables | BLE 5.2 Core specification + optional features | Yes | M33F | 0 | 128 | 4 | 512 | 55 | 2.4-4.75 | SIMO Buck DC-DC converter | Yes, 560mA JEITA compliant charger | 3x 1.8V @ 50mA each | 3 | 1.8 | 6 | -97 | 96 | Yes | Yes | Yes | 2 | 2 | 2 | 3 | 10-bit x 8-ch, 14-bit x 8-ch | 1 | Supported | Supported | Supported | Supported | Supported | TX Supported | VFBGA | 5.126 | |||
Low Energy, Single Chip 32-bit Microcontrollers with 48MHz Bluetooth® 5.0 | BLE 5.0 Core specification + optional features | Arm Cortex-M4 | 512 | 96 | 35 | 1.8-3.6 | 4.5 | 3.3 | 4 | -95 | 48 | No | No | Yes | 0 | 2 | 2 | 6 | 14-bit x 8-ch | 1 | Supported | Supported | Supported | Not Supported | Not Supported | Not Supported | Supported | QFN | ||||||||||
Bluetooth® Low Energy Microcontrollers for Smart Connectivity | BLE 5.0 Core specification | RL78 | 128, 192, 256 | 12, 16, 20 | 32 | 1.6-3.6 | 4.3 | 3.5 | -90 | 32 | No | No | No | 0 | 0 | 3 | 2 | 10-bit x 8-ch | 0 | Not Supported | Not Supported | Not Supported | Not Supported | Not Supported | Not Supported | Not Supported | HWQFN, MLZZ0042ZA-A | 2.813 | ||||||||||
32-bit Microcontrollers and Module with Bluetooth® 5 for IoT Endpoint Devices, System Control and Wireless Communication | BLE 5.0 Core specification + optional features | RXv2 | 512, 384 | 64 | 44, 30 | 1.8-3.6 | 4.3 | 3 | 4 | -95 | 54 | No | No | No, Yes | 0 | 4, 5 | 4, 5 | 3, 4 | 12-bit x 8-ch, 12-bit x 14-ch | 1 | Supported | Supported | Supported | Not Supported | Not Supported | Not Supported | Supported | HVQFN, TFBGA, TFLGA | 5.758 |
|
|
|
---|---|---|
Type | Title | Date |
White Paper | PDF 484 KB | |
White Paper | PDF 716 KB | |
Application Note | PDF 1.10 MB 日本語 | |
Application Note |
Log in to Download
PDF
1.08 MB
日本語
Related Files:
|
|
4 items
|
Princess CEO John Padgett talks about transforming the cruise industry with the Renesas DA14695 multi-core Bluetooth® SoC with WiRa in their onboard medallion system to monitor 4,000 Wi-Fi access points, 2,000 crew devices and 8,000 sensors in real time.