A ST-BUS® compatible digital switch controlled by a
microprocessor which can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Pb (Lead) Free Carrier Type Buy Sample
72V8981JG
Active PLCC 44 Yes Tube
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
72V8981 Data Sheet Datasheet PDF 229 KB
Application Notes & White Papers
AN-852 Application Considerations for Time-Slot Interchange (TSI) Products Application Note PDF 217 KB
PCNs & PDNs
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# A-0607-06 MMT Thailand as Alternate Assembly Facility for PLCC, SOIC 150mil/300mil Product Change Notice PDF 223 KB
PCN#: TB-0512-01 Reel Color Changed from Blue to Black Product Change Notice PDF 729 KB
PCN#: TB-0510-05 New Shipping Tube for TSSOP/TVSOP/TSSOP Exposed Product Change Notice PDF 201 KB
PCN# A-0508-02: OSET Alternate Assembly Location for Green Product Change Notice PDF 18 KB
PCN# A-0504-02R2: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 38 KB
PCN#A-0504-02R1: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 16 KB
PCN#: A-0504-02, Transfer assembly facility IDT-Manila to OSE-Ph Product Change Notice PDF 47 KB
PCN#: TB-0504-01, Transfer Test & Backend from IDT-Manila to IDT Product Change Notice PDF 35 KB
PDN# T-05-02, TSI, Selected Package Obsolescence Product Delete Notice PDF 68 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products Product Change Notice PDF 80 KB
PCN#: A-0408-01Rev.1, To qualify new mold compound and die attac Product Change Notice PDF 523 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PCN#: A-0309-04, new mold compound G600 material Product Change Notice PDF 134 KB
PDN#F-03-01 Updated pkg offers on 72V898x products Product Delete Notice PDF 20 KB
PCN# G-0206-08, Orientation of square PQFP & TQFP Product Change Notice PDF 150 KB
PCN# G-0110-06 REV.1 Mold Compound Product Change Notice PDF 48 KB
PCN# G-0203-05 Mold Compound Product Change Notice PDF 40 KB
PCN# G-0110-06 Mold Compound Product Change Notice PDF 47 KB
PCN# G-0110-06 Mold Compound Product Change Notice PDF 48 KB
PCN# G9911-05, To qualify low alpha mold compound. Product Change Notice PDF 44 KB
Downloads
72V8981 IBIS Model - IBIS ZIP 14 KB