NOTICE - The following device(s) are recommended alternatives:

8-Channel E1 Short Haul Line Interface Unit. This device has an adaptive equalizer integrated, performs clock.data recovery, line decoding/encoding and has one jitter attenuator. Optimized to be used in LAN, WAN, Routers, Wireless Base Stations, Gateways etc.

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Pb (Lead) Free Carrier Type Buy Sample
Active TQFP 144 Yes Tray
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
82V2058 Datasheet Datasheet PDF 782 KB
82V2058 Datasheet Change Notice Datasheet Change Notice PDF 143 KB
FEN-02-01: 82V2048/2058BB Pin Description Update Errata PDF 16 KB
Application Notes & White Papers
AN-853 Application Considerations Using 82V204 to Replace LXT384 Application Note PDF 162 KB
AN-854 Competitive Comparison Analysis on Octal LIU Application Note PDF 118 KB
AN-377: LIU & Transceiver, Transformer Selection Guide Application Note PDF 283 KB
AN-357: LIU, 1+1 Protection Without Relays Application Note PDF 265 KB
AN-374: 82V2048/2058 LIU, Hardware Control Guide Application Note PDF 132 KB
AN-356: 82V2058 LIU, Converting from LXT380/385 Application Note PDF 195 KB
AN-J02: 82V2058 LIU, Converting from LXT381 Application Note PDF 21 KB
PCNs & PDNs
PDN# : CQ-16-01 PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 552 KB
PCN# : A1403-03 Gold wire to Copper wire Product Change Notice PDF 42 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# : A-0610-02 ASAT China as Alternate Facility for CABGA/CVBGA/FPBGA/TQFP/PQFP Product Change Notice PDF 252 KB
PCN#: TB-0512-01 Reel Color Changed from Blue to Black Product Change Notice PDF 729 KB
PCN#: A-0403-03, BGA package family Product Change Notice PDF 38 KB
PCN#: A-0309-05, new m/c-G770 & d/a-2300 material Product Change Notice PDF 211 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PCN#G-0302-05, New mold compound EME-G700 series Product Change Notice PDF 65 KB
PCN#: G-0302-06, New die attach 3230 from Ablestik Product Change Notice PDF 150 KB
PCN# G-0206-09, Ship in Trays instead Tape & Reel Product Change Notice PDF 13 KB
PCN# G-0206-08, Orientation of square PQFP & TQFP Product Change Notice PDF 150 KB
PCN# G0106-01, Moisture Sensitive Label Change Product Change Notice PDF 274 KB
Downloads
82V2058 TQFP-144 BSDL Model - BSDL BSDL 18 KB
82V2058 PBGA-160 IBIS Model - IBIS ZIP 20 KB