The IDT 89HP0504UB 4-channel USB 3.0 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 5Gbps applications in computing, storage, and communications.

Features

  • 4 channel USB 3.0 signal repeater
  • Advanced signal conditioning features
  • Advanced diagnostic features
  • Advanced power saving features
  • Built-in mux/demux for Fail-Over support
  • Low-cost pin-strapped configuration
  • Commercial and Industrial temperature
  • System Development Kit (SDK) available

Product Options

Orderable Part ID Part Status Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete 36 C Yes Tray
Availability
Obsolete 36 C Yes Reel
Availability
Obsolete 36 I Yes Tray
Availability
Obsolete 36 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
89HP0504UB Data Sheet Datasheet PDF 823 KB
89HP0504UB Device Errata (Revision ZB) Errata PDF 101 KB
PCNs & PDNs
PDN# : CQ-19-01(R1) Quarterly Market Declined PDN Product Discontinuation Notice PDF 1014 KB
PDN# : CQ-19-01 Quarterly Market Declined PDN Product Discontinuation Notice PDF 537 KB
Other
IDT Products for Radio Applications 日本語 Product Brief PDF 2.34 MB
IDT 89HP0504UB 4-Channel 5Gbps USB 3.0 Signal Repeater product brief Product Brief PDF 319 KB

Boards & Kits

Part Number Title Type Company
89KTP0504UB Evaluation Board for 89HP0504UB Repeater USB3, 4-lane, 5Gbps