The Intersil ISL8307XE are BiCMOS 3. 3V powered, single transceivers that meet both the RS-485 and RS-422 standards for balanced communication. These devices have very low bus currents (+125mA/-100mA), so they present a true “1/8 unit load” to the RS-485 bus. This allows up to 256 transceivers on the network without violating the RS-485 specification’s 32 unit load maximum, and without using repeaters. For example, in a remote utility meter reading system, individual meter readings are routed to a concentrator via an RS-485 network, so the high allowed node count minimizes the number of repeaters required. Receiver (Rx) inputs feature a “Full Fail-Safe” design, which ensures a logic high Rx output if Rx inputs are floating, shorted, or terminated but undriven. Hot Plug circuitry ensures that the Tx and Rx outputs remain in a high impedance state while the power supply stabilizes. The ISL83070E through ISL83075E utilize slew rate limited drivers which reduce EMI, and minimize reflections from improperly terminated transmission lines, or unterminated stubs in multidrop and multipoint applications. Slew rate limited versions also include receiver input filtering to enhance noise immunity in the presence of slow input signals. The ISL83070E, ISL83071E, ISL83073E, ISL83076E, ISL83077E are configured for full duplex (separate Rx input and Tx output pins) applications. The half duplex versions multiplex the Rx inputs and Tx outputs to allow transceivers with output disable functions in 8 lead packages.

Features

  • Pb-Free (RoHS Compliant)
  • RS-485 I/O Pin ESD Protection: ±15kV HBM
  • Class 3 ESD Level on all Other Pins: >7kV HBM
  • Full Fail-safe (Open, Short, Terminated/Floating) Receivers
  • Hot Plug - Tx and Rx Outputs Remain Three-state During Power-up (Only Versions with Output Enable Pins)
  • True 1/8 Unit Load Allows up to 256 Devices on the Bus
  • Single 3.3V Supply
  • High Data Rates: up to 20Mbps
  • Low Quiescent Supply Current: 800μA (Max)
  • Ultra Low Shutdown Supply Current: 10nA
  • -7V to +12V Common Mode Input/Output Voltage Range
  • Half and Full Duplex Pinouts
  • Three State Rx and Tx Outputs Available
  • Current Limiting and Thermal Shutdown for driver Overload Protection
  • Tiny MSOP package offering saves 50% board space

Applications

  • Automated Utility Meter Reading Systems
  • High Node Count Systems
  • Field Bus Networks
  • Security Camera Networks
  • Building Environmental Control/Lighting Systems
  • Industrial/Process Control Networks

tuneProduct Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active SOICN Tube 980
Availability
Active SOICN Reel 2500
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star ISL83071E, ISL83072E, ISL83073E, ISL83075E, ISL83076E, ISL83077E, ISL83078E, ISL83070E Datasheet Datasheet PDF 1.11 MB
Application Notes & White Papers
R15AN0002: RS-485 Transient Protection in Industrial DC-Supply Buses Application Note PDF 178 KB
How to Simplify Industrial PC Interfaces 简体中文 White Paper PDF 920 KB
AN1991: Isolating RS-485 Interfaces with High-Speed Digital Optocouplers Application Note PDF 513 KB
AN1990: RS-485 Transceivers in J1708 Physical Layer Applications of Heavy Duty Vehicles Application Note PDF 826 KB
AN1987: RS-485 External Fail-Safe Biasing for Isolated Long Haul Buses Application Note PDF 443 KB
AN1986: External Fail-Safe Biasing of RS-485 Networks Application Note PDF 582 KB
AN1985: Transient Protection for the Standard RS-485 Transceiver: ISL3152E Application Note PDF 335 KB
AN1989: RS-422 vs RS-485: Similarities and Key Differences Application Note PDF 440 KB
AN1976: Important Transient Immunity Tests for RS-485 Networks Application Note PDF 338 KB
AN1977: Transient Voltage Suppressors: Operation and Features Application Note PDF 365 KB
AN1978: Surge Protection for Intersil's Standard RS-485 Transceivers Application Note PDF 369 KB
AN1979: Surge Protection simplified with Intersil's Overvoltage Protected (OVP) Transceivers Application Note PDF 500 KB
AN1980: Ground Potential Differences: Origin and Remedies Application Note PDF 375 KB
AN1593: Add a Loss of Signal (LOS) Indicator to Your RS-485 or RS-422 Transceiver Application Note PDF 559 KB
PCNs & PDNs
PCN20017 - Alternate bond wire material and assembly facility of the listed Renesas nSOIC packaged products Product Change Notice PDF 266 KB
PA16061 - Introduce New T-type End Plug for n-SOIC rail (packing tube) Product Advisory PDF 106 KB
PCN15046 - Wafer Fabrication Site Change for Listed Intersil Products - Global Foundry P6 Process transfer to Palm Bay - Phase II Product Change Notice PDF 398 KB
PCN12068 - SOIC w/ Copper Bond Wire @ ASECL as Alternate Assembly Site Product Change Notice PDF 108 KB
Other
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
TB506: Functional Principles of RS-485 Drivers and Receivers Other PDF 156 KB
TB509: Detecting Bus Signals Correctly with Failsafe Biased RS-485 Receivers Other PDF 240 KB
TB511: The Unit Load Concept Other PDF 253 KB
TB505: Understanding the Difference between HBM and IEC 61000-4-2 ESD Immunity Other PDF 254 KB

file_downloadDownloads

Title language Type Format File Size Date
Models
isl83077e Model - Other IBS 35 KB