These Renesas devices are ±16. 5kV IEC61000-4-2 ESD protected, 3. 0V to 5. 5V powered, quad receivers for balanced communication using the RS-485 and RS-422 standards. Each receiver has low input currents (±200μA), so it presents a 1/4 unit load to the RS-485 bus and allows up to 128 receivers on the bus. The ISL32173E and ISL32177E are high data rate receivers that operate at data rates up to 80Mbps. Their 8ns maximum propagation delay skew (tolerance) ensures excellent part-to-part matching. The ISL32273E, ISL32275E, and ISL32277E are reduced supply current versions that operate at data rates up to 20Mbps. The receiver outputs are tri-statable and incorporate a hot plug feature to keep them disabled during power-up and power-down. Versions are available with a common EN/EN (ISL32173E pinout) or a versatile individual channel enable (see Table 1). A 26% smaller footprint is available with the ISL32177E and ISL32277E QFN packages and these two devices also feature a logic supply pin (VL). The VL supply sets the switching points of the enable inputs and the receiver outputs’ VOH, to levels compatible with a lower supply voltage in mixed voltage systems. Individual channel and group enable pins increase the flexibility of the ISL32177E and ISL32277E.

Features

  • IEC61000 ESD protection (RS-485 inputs): 16.5kV
    • Class 3 ESD on all other pins: 8kV HBM
  • Wide supply range: 3.0V to 5.5V
  • Wide common-mode range: -7V to +12V
  • Low part-to-part propagation delay tolerance (ISL3217xE): 8ns (max)
  • Specified for +125°C operation
  • Fail-safe open Rx inputs
  • 1/4 unit load allows 128 devices on the bus
  • Available in industry standard pinouts (ISL32173E) and a 4x4 QFN (ISL32x77E) with added features
  • Logic supply pin (VL) eases operation in mixed supply systems (ISL32x77E)
  • High data rates: up to 80Mbps or 20Mbps
  • Low shutdown supply current: 60μA
  • Tri-statable Rx outputs
  • 5V tolerant logic inputs when VCC = 3.3V

Applications

  • Telecom Equipment
  • Motor Controllers/Encoders
  • Programmable Logic Controllers
  • Industrial/Process Control Networks

tuneProduct Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Last Time Buy QFN Tube 75
Availability
Last Time Buy QFN Reel 6000
Availability
Active QFN Tube 75
Availability
Active QFN Reel 6000
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star ISL32173E, ISL32177E, ISL32273E, ISL32275E, ISL32277E Datasheet Datasheet PDF 1.49 MB
Application Notes & White Papers
R15AN0002: RS-485 Transient Protection in Industrial DC-Supply Buses Application Note PDF 178 KB
How to Simplify Industrial PC Interfaces 简体中文 White Paper PDF 920 KB
AN1991: Isolating RS-485 Interfaces with High-Speed Digital Optocouplers Application Note PDF 513 KB
AN1990: RS-485 Transceivers in J1708 Physical Layer Applications of Heavy Duty Vehicles Application Note PDF 826 KB
AN1987: RS-485 External Fail-Safe Biasing for Isolated Long Haul Buses Application Note PDF 443 KB
AN1986: External Fail-Safe Biasing of RS-485 Networks Application Note PDF 582 KB
AN1985: Transient Protection for the Standard RS-485 Transceiver: ISL3152E Application Note PDF 335 KB
AN1989: RS-422 vs RS-485: Similarities and Key Differences Application Note PDF 440 KB
AN1976: Important Transient Immunity Tests for RS-485 Networks Application Note PDF 338 KB
AN1977: Transient Voltage Suppressors: Operation and Features Application Note PDF 365 KB
AN1978: Surge Protection for Intersil's Standard RS-485 Transceivers Application Note PDF 369 KB
AN1979: Surge Protection simplified with Intersil's Overvoltage Protected (OVP) Transceivers Application Note PDF 500 KB
AN1980: Ground Potential Differences: Origin and Remedies Application Note PDF 375 KB
PCNs & PDNs
PLC21035 - End of Life Notice Product Life Cycle Notice PDF 1.17 MB
PCN20029A - Alternate bond wire material and assembly facility of the listed Renesas QFN packaged products Product Change Notice PDF 327 KB
PCN16040 - Datasheet Specification Change for Listed Intersil ISL32173E* and ISL32177E* Products Product Change Notice PDF 275 KB
PCN15046 - Wafer Fabrication Site Change for Listed Intersil Products - Global Foundry P6 Process transfer to Palm Bay - Phase II Product Change Notice PDF 398 KB
PCN13025 - Alternate Bond Wire Material and Manufacturing Facilities for Assembly of the Listed Intersil DFN/QFN Packaged Products - Advanced Semiconductor Engineering (ASECL) - Chung-Li , Taiwan and STATS ChipPAC (SCM) - Kuala Lumpur, Mal Product Change Notice PDF 106 KB
PCN13009 - Alternate Bond Wire Material and Manufacturing Facilities for Assembly of the Listed Intersil DFN/QFN Packaged Products - Advanced Semiconductor Engineering (ASECL) - Chung-Li (ASECL), Taiwan and STATS ChipPAC (SCM) - Kuala Lump Product Change Notice PDF 173 KB
PCN10055 - Alternate Bond Wire Material for Assembly of the Listed Intersil DFN/QFN Packaged Products - STATS ChipPAC Malaysia Product Change Notice PDF 248 KB
Other
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
TB506: Functional Principles of RS-485 Drivers and Receivers Other PDF 156 KB
TB509: Detecting Bus Signals Correctly with Failsafe Biased RS-485 Receivers Other PDF 240 KB
TB511: The Unit Load Concept Other PDF 253 KB
TB505: Understanding the Difference between HBM and IEC 61000-4-2 ESD Immunity Other PDF 254 KB