The HIN232-HIN241 family of RS-232 transmitters/receivers interface circuits meet all ElA RS-232E and V. 28 specifications, and are particularly suited for those applications where ±12V is not available. They require a single +5V power supply (except HIN239) and feature onboard charge pump voltage converters which generate +10V and -10V supplies from the 5V supply. The family of devices offer a wide variety of RS-232 transmitter/receiver combinations to accommodate various applications. The drivers feature true TTL/CMOS input compatibility, slewrate- limited output, and 300Ω power-off source impedance. The receivers can handle up to ±30V, and have a 3kΩ to 7kΩ input impedance. The receivers also feature hysteresis to greatly improve noise rejection.

Features

  • Meets All RS-232E and V.28 Specifications
  • Requires Only Single +5V Power Supply
  • (+5V and +12V - HIN239)
  • High Data Rate120kbps
  • Onboard Voltage Doubler/Inverter
  • Low Power Consumption
  • Low Power Shutdown Function
  • Three-State TTL/CMOS Receiver Outputs
  • Multiple Drivers
  • ±10V Output Swing for 5V lnput
  • 300Ω Power-Off Source Impedance
  • Output Current Limiting
  • TTL/CMOS Compatible
  • 30V/µs Maximum Slew Rate
  • Multiple Receivers
  • ±30V Input Voltage Range
  • 3kΩ to 7kΩ Input Impedance
  • 0.5V Hysteresis to Improve Noise Rejection
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Applications

  • Any System Requiring RS-232 Communication Ports Computer - Portable, Mainframe, Laptop Peripheral - Printers and Terminals Instrumentation Modems

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active SOICW Tube 600
Availability
Active SOICW Reel 1000
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
HIN232, HIN236, HIN237, HIN238, HIN239, HIN240, HIN241 Datasheet Datasheet PDF 1.18 MB
Application Notes & White Papers
R15AN0002: RS-485 Transient Protection in Industrial DC-Supply Buses Application Note PDF 178 KB
AN1992: Isolating RS-232 Interfaces with High-Speed Digital Optocouplers Application Note PDF 395 KB
AN1987: RS-485 External Fail-Safe Biasing for Isolated Long Haul Buses Application Note PDF 443 KB
AN1986: External Fail-Safe Biasing of RS-485 Networks Application Note PDF 582 KB
AN1985: Transient Protection for the Standard RS-485 Transceiver: ISL3152E Application Note PDF 335 KB
AN1989: RS-422 vs RS-485: Similarities and Key Differences Application Note PDF 440 KB
AN1976: Important Transient Immunity Tests for RS-485 Networks Application Note PDF 338 KB
AN1977: Transient Voltage Suppressors: Operation and Features Application Note PDF 365 KB
AN1978: Surge Protection for Intersil's Standard RS-485 Transceivers Application Note PDF 369 KB
AN1979: Surge Protection simplified with Intersil's Overvoltage Protected (OVP) Transceivers Application Note PDF 500 KB
AN1980: Ground Potential Differences: Origin and Remedies Application Note PDF 375 KB
How to Simplify Industrial PC Interfaces 简体中文 White Paper PDF 920 KB
PCNs & PDNs
PCN12094 - Alternate Manufacturing Site for Assembly of the Listed Intersil Packaged Products - Amkor Technology, Philippines (ATP) Product Change Notice PDF 98 KB
PLC18018 - General Q3 Product Life Cycle Notice Product Life Cycle Notice PDF 388 KB
Other
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB