Provides 32 PCIe lanes and 8 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.

Features

  • 32 PCIe Gen1 Lanes, 8 Switch Ports
  • Non-blocking switch architecture optimized for High Performance System Interconnect
  • Partionable switch architecture for true mutli-root support
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Product Options

Orderable Part ID Part Status Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete 900 C No Tray
Availability
Obsolete 900 I No Tray
Availability
Obsolete 900 C No Tray
Availability
Obsolete 900 I No Tray
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
89PES32H8 Data Sheet Datasheet PDF 547 KB
89HPES32H8 Device Errata (Revision ZA) Errata PDF 122 KB
User Guides & Manuals
PCI Express Browser Rev 5.0.2 User Manual Manual PDF 2.56 MB
89PES32H8 Device User Manual Manual PDF 1.24 MB
89EB32H8 Evaluation Board Manual--Fab 18-625-000 Manual - Eval Board PDF 4.18 MB
Application Notes & White Papers
AN-701, Hot-Swap in PCIe Based Systems Application Note PDF 351 KB
AN-538 Hot-Plug Implementation in IDT PCI Express Switches Application Note PDF 167 KB
PCNs & PDNs
PDN# : CQ-17-02R1 Quarterly Market Declined PDN (revision1) Product Discontinuation Notice PDF 647 KB
PDN# : CQ-17-02 Quarterly Market Declined PDN Product Discontinuation Notice PDF 898 KB
PCN# : A1505-01R1 Assembly Location Transfer from Amkor Philippines to Amkor Taiwan and ASEK Taiwan Product Change Notice PDF 524 KB
PCN# : A1505-01 Transfer Assembly Location ATP to ATT and ASEK on Select Products Product Change Notice PDF 632 KB
PCN# : A1302-02 (R1) Add alternate assembly site for selective FCBGA Product Change Notice PDF 115 KB
PCN# : A1302-02 Add alternate assembly site for selective FCBGA Product Change Notice PDF 114 KB
Downloads
PCI Express Browser Rev 5.0.2 Windows Installation - Digitally Signed Software Tool ZIP 104.57 MB
PCI Express Browser Rev 5.0.2 Windows Installation Software Tool ZIP 54.45 MB
PCI Express Browser Rev 4.9 Linux Installation Software Tool ZIP 48.85 MB
89PES32H8 BSDL (Revision ZA) Model - BSDL BSDL 28 KB
Other
89PES32H8 OrCAD symbol Misc ZIP 14 KB
89EBPES32H8 Eval Board OrCAD Schematics - Fab # 18-625-000 Schematic ZIP 1.44 MB
89PES32H8 Product Brief Product Brief PDF 44 KB

Boards & Kits

Part Number Title Type Company
89KTPES32H8 System Development Kit for the PES32H8 PCI Express System Interconnect Switch