Provides high-performance I/O expansion and switching functions between a PCIe upstream port and two downstream ports or peer-to-peer switching between downstream ports.

Features

  • 24 PCIe Gen2 Lanes, 3 Switch Ports
  • Switch architecture optimized for I/O Expansion
  • Supports root-to-peripheral (upstream-to-downstream) and peer-to-peer (downstream-to-downstream) data transfers
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
89HPES24T3G2ZCALG
Last Time Buy FCBGA 324 C Yes Tray
Availability
89HPES24T3G2ZCALG8
Last Time Buy FCBGA 324 C Yes Reel
Availability
89HPES24T3G2ZCALGI
Last Time Buy FCBGA 324 I Yes Tray
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
89PES24T3G2 Datasheet Datasheet PDF 572 KB
89PES24T3G2 (27x27 package) Device Errata (Revision ZA) Errata PDF 150 KB
89PES24T3G2 (19x19 package) Device Errata (Revision ZA) Errata PDF 148 KB
89PES24T3G2 (both packages) Device Errata (Revision ZC) Errata PDF 98 KB
89PES24T3G2 (both packages) Device Errata (Revision ZB) Errata PDF 108 KB
User Guides & Manuals
89PES24T3G2 User Manual Manual PDF 1.19 MB
PCI Express Browser Rev 5.0.2 User Manual Manual PDF 2.56 MB
89EBPES24T3G2-19x19-Evaluation Board User Manual - Fab # 18-657-000 Manual - Eval Board PDF 6.43 MB
89PES24T3G2 Gen2 PCIe Hardware Design Guide Guide PDF 315 KB
Application Notes & White Papers
AN-544_Thermal Management for PES24T6G2/24T3G2/HI0524G2PS/16T4AG2 Application Note PDF 459 KB
AN-701, Hot-Swap in PCIe Based Systems Application Note PDF 351 KB
AN-540 PES24T6G2/24T3G2/HI0524G2PS/16T4AG2/4T4G2 interoperability issues with problematic PCIe Gen1 devices Application Note PDF 179 KB
AN-538 Hot-Plug Implementation in IDT PCI Express Switches Application Note PDF 167 KB
PCNs & PDNs
PDN# : CQ-20-05 End-of-Life (EOL) Process on Select Part Numbers Product Discontinuation Notice PDF 720 KB
PCN# : A1706-01 (R2) Change in Bumping Location on Select Packages Product Change Notice PDF 78 KB
PCN# : A1706-01 (R1) Change in Bumping Location on Select Packages Product Change Notice PDF 77 KB
PCN# : A1706-01 Change in Bumping Location on Select Packages Product Change Notice PDF 32 KB
PDN# : CQ-17-02R1 Quarterly Market Declined PDN (revision1) Product Discontinuation Notice PDF 647 KB
PDN# : CQ-17-02 Quarterly Market Declined PDN Product Discontinuation Notice PDF 898 KB
PCN# : A1505-01R1 Assembly Location Transfer from Amkor Philippines to Amkor Taiwan and ASEK Taiwan Product Change Notice PDF 524 KB
PCN# : A1505-01 Transfer Assembly Location ATP to ATT and ASEK on Select Products Product Change Notice PDF 632 KB
PCN# : A1303-01 Changed of underfill material Product Change Notice PDF 99 KB
PCN I0809-01: Die stepping change Product Change Notice PDF 18 KB
Downloads
PCI Express Browser Rev 5.0.2 Linux Installation Software Tool GZ 30.49 MB
PCI Express Browser Rev 5.0.2 Windows Installation - Digitally Signed Software Tool ZIP 104.57 MB
PCI Express Browser Rev 5.0.2 Windows Installation Software Tool ZIP 54.45 MB
89PES24T3G2 (19x19 package) BSDL (Revision ZC) Model - BSDL BSDL 10 KB
89PES24T3G2 (27x27 package) BSDL (Revision ZC) Model - BSDL BSDL 11 KB
PCI Express Browser Rev 4.9 Linux Installation Software Tool ZIP 48.85 MB
89PES24T3G2 (19x19 package) BSDL (Revision ZA) Model - BSDL BSDL 11 KB
89PES24T3G2 (27x27 package) BSDL (Revision ZA) Model - BSDL BSDL 12 KB
Other
PCI Express® Gen2/Gen3 Signal Integrity, Switching and Bridging Products Overview Overview PDF 422 KB
89PES24T3G2 (19x19 package) OrCAD symbol Misc ZIP 31 KB
89PES24T3G2 Product Brief Product Brief PDF 78 KB