NOTICE - The following device(s) are recommended alternatives:

Provides high-performance I/O expansion and switching functions between a PCIe upstream port and three downstream ports or peer-to-peer switching between downstream ports.

Features

  • 16 PCIe Gen1 Lanes, 4 Switch Ports
  • Switch architecture optimized for I/O Expansion
  • Supports root-to-peripheral (upstream-to-downstream) and peer-to-peer (downstream-to-downstream) data transfers
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Product Options

Orderable Part ID Part Status Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Last Time Buy 484 C Yes Tray
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
89PES16T4 Data Sheet Datasheet PDF 874 KB
89PES16T4 Device Errata (Revison ZH) Errata PDF 93 KB
89PES16T4 Device Errata (Revision ZD) Errata PDF 118 KB
89PES16T4 Device Errata (Revision ZB) Errata PDF 57 KB
User Guides & Manuals
PCI Express Browser Rev 5.0.2 User Manual Manual PDF 2.56 MB
89PES16T4 Device User Manual Manual PDF 2.83 MB
89EBPES16T4-2 (x8 Upstream Port) Eval Board User Manual - Fab # 18-633-000 Manual - Eval Board PDF 6.50 MB
89EBPES16T4 Evaluation Board User Manual - Fab # 18-616-000 Manual - Eval Board PDF 2.83 MB
Application Notes & White Papers
AN-701, Hot-Swap in PCIe Based Systems Application Note PDF 351 KB
AN-534 Thermal Management for IDT PCI Express Gen1 I/O Connectivity Switches Application Note PDF 653 KB
AN-538 Hot-Plug Implementation in IDT PCI Express Switches Application Note PDF 167 KB
AN-535 Power Measurement Techniques for IDT PCIe I/O Connectivity Switches Application Note PDF 306 KB
PCNs & PDNs
PDN# : CQ-20-02 End of Life Process on Select Parts Product Discontinuation Notice PDF 720 KB
PDN# : CQ-17-02R1 Quarterly Market Declined PDN (revision1) Product Discontinuation Notice PDF 647 KB
PDN# : CQ-17-02 Quarterly Market Declined PDN Product Discontinuation Notice PDF 898 KB
PCN I-0707-01 Product Change Notice PDF 18 KB
Downloads
PCI Express Browser Rev 5.0.2 Windows Installation - Digitally Signed Software Tool ZIP 104.57 MB
PCI Express Browser Rev 5.0.2 Windows Installation Software Tool ZIP 54.45 MB
PCI Express Browser Rev 4.9 Linux Installation Software Tool ZIP 48.85 MB
89PES16T4 BSDL (Revision ZH) Model - BSDL BSDL 16 KB
89PES16T4 BSDL (Revision ZD) Model - BSDL BSDL 16 KB
Other
89EBPES16T4-2 (x8 Upstream Port) Eval Board OrCAD Schematics - Fab # 18-633-000 Schematic ZIP 612 KB
89PES16T4 OrCAD symbol Misc ZIP 9 KB
89PES16T4 Performance Report Report PDF 77 KB
89EBPES16T4-2 (x8 Upstream Port) Eval Board Cadence Schematics - Fab # 18-633-000 Schematic ZIP 2.85 MB
89EBPES16T4 Eval Board OrCAD Schematics - Fab # 18-616-000 Schematic ZIP 569 KB
89PES16T4 Product Brief Product Brief PDF 55 KB
89EBPES16T4 Eval Board Cadence Schematics - Fab # 18-616-000 Schematic ZIP 1.63 MB

Boards & Kits

Part Number Title Type Company
89KTPES16T4 System Development Kit for the PES16T4 PCI Express I/O Expansion Switch