The PS2562-1 is optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington connected phototransistor. The PS2562-1 is in a plastic DIP (Dual In-line Package) and the PS2562L-1 is lead bending type (Gull-wing) for surface mount. The PS2562L1-1 is lead bending type for long creepage distance. The PS2562L2-1 is lead bending type for long creepage distance (Gull-wing) for surface mount.

Features

  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • High current transfer ratio (CTR = 2 000% TYP.)
  • High-speed switching (tr, tf = 100 μs TYP.)
  • Ordering number of tape product: PS2562L-1-F3 : 2 000 pcs/reel PS2562L2-1-E3: 1 000 pcs/reel
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) BSI approved: No. 7112/7420 SEMKO approved: No. 903238 NEMKO approved: No. P09210868 DEMKO approved: No. 314999 FIMKO approved: No. FI 25119 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862 (option)

Product Options

Part Number Part Status Pkg. Type Carrier Type Buy Sample
PS2562L-1-A
Active
Availability
PS2562L-1-F3-A
Active
Availability
PS2562L-1-V-A
Active
Availability
PS2562L-1-V-F3-A
Active
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
PS2562-1, PS2562L-1, PS2562L1-1, PS2562L2-1 Data sheet Datasheet PDF 5.30 MB
Application Notes & White Papers
PS2500-Series Application Note 日本語 Application Note PDF 466 KB
Photocouplers Applications Note Application Note PDF 957 KB
Other
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
Photocouplers Brochure 日本語 Brochure PDF 4.39 MB
Photocouplers Selection Guide 日本語 Brochure PDF 4.34 MB