The RD3CYD08 has two–input AND gate in a 5 pin package. This product is suited as IGBT Driver IC for the strobe.
Features
- Supplied on emboss taping for high-speed automatic mounting.
- Supply voltage range : 2.0 to 3.6 V
- Operating temperature range : –40 to +85°C
- High drive current IOH short = –130 mA (typ) (@VCC = 3.3 V)
- Low sink current IOL short = 45 mA (typ) (@VCC = 3.3 V)