The PS9905 is optically coupled isolator containing a GaAlAs LED on the input side and a photo diode, a signal processing circuit and a power output transistor on the output side on one chip.

Features

  • Long creepage distance (14.5 mm MIN.)
  • Large peak output current (2.5 A MAX., 2.0 A MIN.)
  • High-Speed switching (tPLH, tPHL = 0.15 μs MAX.)
  • UVLO (Under Voltage Lock Out) protection with hysteresis
  • High common mode transient immunity (CMH, CML = ±25 kV/μs MIN.)
  • 8-pin LSDIP (Long Creepage SDIP) type
  • Pb-Free Product

Product Options

Orderable Part ID Part Status Pkg. Type Carrier Type Buy Sample
Active
Availability
Active
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
PS9905 Datasheet 日本語 Datasheet PDF 314 KB
Application Notes & White Papers
Photocouplers Applications Note Application Note PDF 957 KB
Other
Industrial Automation Brochure 日本語, 简体中文 Brochure PDF 7.93 MB
Photocouplers Brochure Brochure PDF 4.39 MB
Photocouplers Brochure 日本語 Brochure PDF 3.16 MB
Photocouplers Selction Guide 日本語 Brochure PDF 4.34 MB
PHOTOCOUPLERS Catalog Brochure PDF 9.83 MB