The NX6350GP series is a 1 270/1 290/1 310/1 330 nm Multiple Quantum Well (MQW) structured Distributed Feed-Back (DFB) laser diode with InGaAs monitor PIN-PD.

Features

  • Optical output power: PO = 8.5 mW
  • Low threshold current: Ith = 8 mA
  • Differential efficiency: ηd = 0.35 W/A
  • Wide operating temperature range: TC = −5 to +85°C
  • InGaAs monitor PIN-PD
  • CAN package: φ 5.6 mm
  • Focal point: 7.5 mm

Product Options

Orderable Part ID Part Status Pkg. Type Carrier Type Buy Sample
Obsolete
Availability
Obsolete
Availability
Obsolete
Availability
Obsolete
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
NX6350GP Series Data Sheet Datasheet PDF 122 KB