To support the growth of the new Industrial Internet of Things (IoT) and Industry 4.0 initiatives, industrial designers are leveraging Ethernet-based industrial networking protocols such as EtherCAT®, PROFINET® and Ethernet/IP™ to enable real-time connectivity in the factory floor, resulting in improved operational efficiencies and reduced costs. The challenge is selecting a cost-effective platform that supports the leading protocols while implementing technologies to improve the management of complex real-time operations.
Part number | Features | |
---|---|---|
R-IN32M3-CL | UPD60510BF1-HN4-M1-A | Supports CC-Link IE Field (intelligent device station) Built-in MII/GMII interface |
R-IN32M3-EC | MC-10287BF1-HN4-M1-A | Supports EtherCAT Slave Two built-in EtherPHY ports |
Features
- High-speed real-time response and low power consumption
- Integrated real-time OS accelerator (HW-RTOS) and Ethernet accelerator
- Multi-protocol support (CC-Link IE, EtherCAT, EtherNet/IP, etc.)
- Ethernet protocols:CC-Link IE Field (R-IN32M3-CL only), EtherCAT (R-IN32M3-EC only), EtherNet/IP, PROFINET (RT), Modbus TCP, and FL-net (TBD)
- Open network protocols:CC-Link, CANopen, DeviceNet, Modbus RTU/ASCII
Applications
- Communication unit of slave devices in field networks and motion networks
- PLC, remote IO, CNC, AC drive (inverter), robot, servo drive, servo motor