Renesas' communications ICs are designed to enable reliable and easy communications for industrial devices and networks. Our ICs enable OEMs to quickly develop robust and innovative IIoT solutions that meet the unique requirements of the industrial IoT, such as industrial-strength reliability and scalability. Our solutions include customer programmable, highly integrated transceiver SoCs for Free Topology (FT) networks over a single twisted pair and Power Line Communications (PLC).
For decades our LonWorks platform has been powering industrial control applications, providing the highest level of reliability and flexibility in network topology, while our PLC modems provide an unprecedented level of flexibility and a wide range of standards-based and proprietary communication schemes uniquely optimized for the diverse needs of IIoT applications.
Device Functions |
Price (USD) | 1ku |
|
---|---|---|
Part Number | ||
High-performance LON Router SoC for Free Topology (FT) Networks | Router Chip | 108.21 |
Open Systems IP Communication and Control SoC for BACnet and LON over Free Topology (FT) Media | Free Topology Transceiver | 8.57 |
Open systems IP Communication and Control Processor for LON and BACnet Control Networks | LON Controller | 17.49 |
High-performance LON Router Processor for Mixed Media Installations | Router Chip | 85 |