ISL26312

12-bit, 125kSPS Low-power ADCs with Single-ended and Differential Inputs and Multiple Input Channels

Product Status: Mass Production

OVERVIEW

The ISL26310, ISL26311, ISL26312, ISL26313, ISL26314, ISL26315 and ISL26319 family of sampling SAR-type ADCs feature excellent linearity over supply and temperature variations, and offer versions with 1-, 2-, 4- and 8-channel single-ended inputs, and 1-, 2- and 4-channel differential inputs. A proprietary input multiplexer and combination buffer amplifier reduces the input drive requirements, resulting in lower cost and reduced board space. Specified measurement accuracy is maintained with input signals up to VDD.

Members of the ISL26310, ISL26311, ISL26312, ISL26313, ISL26314, ISL26315 and ISL26319 family of Low-Power ADCs offer pinout intercompatibility, differing only in the analog inputs, to support quick replication of proven layouts across multiple design platforms.

The serial digital interface is SPI compatible and is easily interfaced to popular FPGAs and microcontrollers. Power consumption is limited to 11mW at a sampling rate of 125kSPS, and an operating current of just 8µA typical between conversions, when configured for Auto Power-down mode.

The ISL26310, ISL26311, ISL26312, ISL26313, ISL26314, ISL26315, ISL26319 feature up to 5kV Human Body Model ESD survivability and are available in the popular SOIC and TSSOP packages. Performance is specified for operation over the full industrial temperature range (-40°C to +125°C).

KEY FEATURES

  • Pin-compatible family allows easy design upgrades
  • Excellent differential non-linearity (0.7LSB max)
  • Low THD: -86dB (typ)
  • Simple SPI-compatible serial digital interface
  • Low 2.2mA operating current
  • Power-down current between conversions 8µA (typ)
  • +5.25V to +2.7V supply
  • Excellent ESD survivability: 5kV HBM, 350V MM, 2kV CDM

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL26312
Basic Information
Production Status
Mass Production
# of Devices/ Channels
2
Resolution Bits
12
Max Conversion Rate (kSPS)
125
Integral NonLinearity LSB
0.7
Differential NonLinearity LSB
0.7
SFDR in dBs
73.1 dB
Power Consumption (mW)
11
Analog Supply Voltage Min (V)
2.7
Analog Supply Voltage Max (V)
5.25
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +125

Action Needed