The 8430252I-45 is a 2 output LVPECL and LVCMOS/LVTTL Synthesizer optimized to generate Ethernet reference clock frequencies. Using a 25MHz, 18pF parallel resonant crystal, the following fre-quencies can be generated: 156.25MHz LVPECL output and, 125MHz LVCMOS output. The 8430252I- 45 uses IDT's 3RD generation low phase noise VCO technology and can achieve 1ps or lower typical rms phase jitter, easily meeting Ethernet jitter requirements. The 8430252I-45 is packaged in a small 16-pin TSSOP package.

Features

  • One differential 3.3V LVPECL output and One LVCMOS/LVTTL output
  • Crystal oscillator interface designed for a 25MHz, 18pF parallel resonant crystal
  • A 25MHz crystal generates both an output frequency of 156.25MHz (LVPECL) and 125MHz (LVCMOS)
  • VCO frequency: 625MHz
  • RMS phase jitter @ 156.25MHz (1.875MHz - 20MHz) using a 25MHz crystal: 0.39ps (typical)
  • Full 3.3V supply mode
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Product Options

Orderable Part ID Part Status Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete 16 I Yes Tube
Availability
Obsolete 16 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
8430252I-45 DATASHEET Datasheet PDF 390 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-831 The Crystal Load curve Application Note PDF 395 KB
AN-845 Termination - LVCMOS Application Note PDF 146 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-803 Crystal Timing Budget and Accuracy for IDT Timing Clock Products Application Note PDF 128 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-838 Peak-to-Peak Jitter Calculations Application Note PDF 115 KB
AN-839 RMS Phase Jitter Application Note PDF 233 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-837 Overdriving the Crystal Interface Application Note PDF 133 KB
AN-832 Timing Budget and Accuracy Application Note PDF 131 KB
AN-830 Quartz Crystal Drive Level Application Note PDF 143 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-802 Crystal-Measuring Oscillator Negative Resistance Application Note PDF 136 KB
AN-801 Crystal-High Drive Level Application Note PDF 202 KB
AN-806 Power Supply Noise Rejection Application Note PDF 438 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PDN# : CQ-19-01(R1) Quarterly Market Declined PDN Product Discontinuation Notice PDF 1014 KB
PDN# : CQ-19-01 Quarterly Market Declined PDN Product Discontinuation Notice PDF 537 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1511-01(R1) Add SPEL India as Alternate Assembly Location Product Change Notice PDF 596 KB
PCN# : A1511-01 Add SPEL India as Alternate Assembly Location Product Change Notice PDF 544 KB
PCN# : TB1403-01 Changed in Carrier Tape, Plastic Reel and Quantity per Reel on TSSOP-14, TSSOP-16 Product Change Notice PDF 663 KB
PCN# : A1309-01 Changed of Traceability Mark Format Product Change Notice PDF 439 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
Timing Solutions Products Overview Overview PDF 4.11 MB
IDT Products for Radio Applications 日本語 Product Brief PDF 2.34 MB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB