The 8V41N010 is a PLL-based clock generator specifically designed for Cavium Networks Octeon II processors. This high performance device is optimized to generate the processor core reference clock, the PCI-Express, sRIO, XAUI, SerDes reference clocks and the clocks for both the Gigabit Ethernet MAC and PHY. The output frequencies are generated from a 25 MHz external input source or an external 25 MHz parallel resonant crystal. The industrial temperature range of the 8V41N010 supports telecommunication, networking,and storage requirements.

Features

  • Eight selectable 100 MHz and 156.25 MHz clocks for PCI Express,
    sRIO and GbE, HCSL interface levels
  • One single-ended QF LVCMOS/LVTTL clock output at 50 MHz
  • Selectable external crystal or differential (single-ended)
    input source
  • Crystal oscillator interface designed for 25 MHz, parallel
    resonant crystal
  • Differential CLK, nCLK input pair that can accept: LVPECL, LVDS,
    LVHSTL, HCSL input levels
  • Internal resistor bias on nCLK pin allows the user to drive CLK
    input with external single-ended (LVCMOS/ LVTTL) input levels
  • Full 3.3 V supply mode
  • -40°C to 85°C ambient operating temperature
  • Lead-free (RoHS 6) packaging

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active VFQFPN 72 I Yes Tray
Availability
Active VFQFPN 72 I Yes Reel
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
8V41N010 Datasheet Datasheet PDF 789 KB
User Guides & Manuals
Timing Solutions for Cavium Processor Designs Guide PDF 810 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-831 The Crystal Load curve Application Note PDF 395 KB
AN-845 Termination - LVCMOS Application Note PDF 146 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-838 Peak-to-Peak Jitter Calculations Application Note PDF 115 KB
AN-839 RMS Phase Jitter Application Note PDF 233 KB
AN-833 Differential Input Self Oscillation Prevention Application Note PDF 180 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-837 Overdriving the Crystal Interface Application Note PDF 133 KB
AN-832 Timing Budget and Accuracy Application Note PDF 131 KB
AN-836 Differential Input to Accept Single-ended Levels Application Note PDF 120 KB
AN-835 Differential Input with VCMR being VIH Referenced Application Note PDF 160 KB
AN-830 Quartz Crystal Drive Level Application Note PDF 143 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-802 Crystal-Measuring Oscillator Negative Resistance Application Note PDF 136 KB
AN-801 Crystal-High Drive Level Application Note PDF 202 KB
AN-806 Power Supply Noise Rejection Application Note PDF 438 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
AN-803 Crystal Timing Budget and Accuracy for Renesas Timing Clock Products Application Note PDF 108 KB
PCNs & PDNs
PCN# : A1904-01 Add Greatek, Taiwan as an Alternate Assembly Facility Product Change Notice PDF 983 KB
PCN# : A1611-02 Add JCET China as Alternate Assembly and Change of Material Set at Alternate Assembly Location Product Change Notice PDF 583 KB
PCN# : A1511-01(R1) Add SPEL India as Alternate Assembly Location Product Change Notice PDF 596 KB
PCN# : A1511-01 Add SPEL India as Alternate Assembly Location Product Change Notice PDF 544 KB
Other
PCI Express Timing Solutions Overview Overview PDF 275 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB