YROTATE-IT-RX23T

PARAMETRICS

Parameters
YROTATE-IT-RX23T
Basic Information
Product Category
Evaluation Kits
Purpose
Evaluation, Development, Demonstration
Photo
Product Overview
The kit is able to manage up to 48VDC Permanent Magnet Motors, and up to 5Apeak. The kit is delivered with a USB cable and an intuitive PC GUI to manage the motor speed, display the vector control parameters and provide access to an exhaustive list of parameters: motor intrinsic parameters, PI coefficients. The default RX23T embedded software is sensorless Field Oriented Control using three shunts for the currents measurement.
Application (Category)
Home, Office, Factory, Home Appliances, Motor Control
Applicable Equipment
Air Conditioner, Electric Fan, Industrial Drive, Refrigerator, Washing Machine, Drone, Printer, MFP, E-Bike
Key Function
PWM, DTC, 12-bit A/D, SCI, I2C, RSPI
MCUs/MPUs Family
RX
MCUs/MPUs Group
RX23T
A&P Category
Power MOSFETs
A&P Part No.
RJK0654DPB
Size
128mm x 130mm
4 Layers PCB
Release Date
2015.12
1 page Guide
System Block Diagram
Circuit Diagram
Layout Diagram
BOM List
Quick Start Guide
Remarks
Two external power stages are available and fully compatible with the YROTATE-IT-RX111, YROTATE-IT-RX220 and YROTATE-IT-RX62T.
High Voltage power stage,
High Current power stage
Partner Company: BFG Engineering/Nanotec Motor
Power Supply
· Either USB powered
or
· Using external power supply up to 48VDC
Power Consumption
Inverter can manage up to 5Apeak under 48VDC
Accessories
· Inverter board
· 24Vdc PMWM Motor
· USB cable
· Quick start Guide
Operation Temperature
-20 to 85° C
Peripherals Interface
E1, USB
RoHS Compliance
RoHS Compliance Cleared
WEEE Compliance Cleared
Company Name
Renesas
Price for reference
€ 222
Contact Us
Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.

The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.