PARAMETRICS

Parameters
YROTATE-IT-RX220
Basic Information
Product Category
Evaluation Kits
Purpose
Evaluation, Development, Demonstration
Photo
Product Overview
RX220 MCU running at 32MHz enables medium system response of the vector controlled algorithm. The Field Oriented Algorithm enables to control the motor speed, torque in a sensorless techniques in any load conditions. Furthermore, the RX220 MCUs are able to control a single 3-phase Permanent Magnet motor and fully manage a complex equipment. Finally, the PC GUI & embedded software enable the auto-tuning of PI current coefficient & automatic motor parameters identification.
Application (Category)
Home, Office, Factory, Home Appliances, Motor Control
Applicable Equipment
Air Conditioner, Electric Fan, Industrial Drive, Refrigerator, Washing Machine, Drone, Printer, MFP, E-Bike
Key Function
PWM, DTC, 12-bit A/D, SCI, I2C, RSPI
MCUs/MPUs Family
RX
MCUs/MPUs Group
RX220
A&P Category
Power MOSFETs
A&P Part No.
RJK0656DPB
Other Devices
EEPROM
Release Date
2014.01
1 page Guide
Layout Diagram
Quick Start Guide
Remarks
Partner Company: BFG Engineering
Power Supply
USB powered
Operation Temperature
-20 to +85° C
Peripherals Interface
E1, USB
Company Name
Renesas
Price for reference
€ 185
Contact Us
Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.

The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.