RTK7910018S90000BE

PARAMETRICS

Parameters
RTK7910018S90000BE
Basic Information
Product Category
Starter Kits
Purpose
Evaluation, Development, Learning
Ordering Information
Photo
Product Overview
The Renesas Starter Kit+ for RZ/T1((Kit without Debugger) is the perfect starter kit for developers who are new to the RZ/T1.
The kit includes an LCD display module and e2studio integrated development environment so you can start evaluating the RZ/T1 immediately after opening the box.
Application (Category)
Factory, City
Applicable Equipment
AC Servo System, Industrial Network, Machine Tool, Remote IO, Robot
Key Function
12-bit A/D, SPI, SCI, DMAC, PWM, USB, CAN, Ethernet, EtherCAT
MCUs/MPUs Family
RZ, RL78
MCUs/MPUs Group
RL78/G1C
A&P Category
Power management
A&P Part No.
RAA230409GFT
Size
150x150mm
Release Date
2015.03
1 page Guide
System Block Diagram
Circuit Diagram
Layout Diagram
Quick Start Guide
Power Supply
DC 5V or DC 7 to 12V
Power Consumption
Up to 2A
Accessories
LCD Display Module
Operation Temperature
0 to 40°C(Do not expose to condensation or corrosive gas)
Peripherals Interface
USB, CAN, JTAG, PMOD, Audio, Ether/RJ45, EtherCat, Application Header
RoHS Compliance
Cleared
Company Name
Renesas
Contact Us
Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.

The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.